HomeWorkshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentEye Protection396-2011: Smoke Lens Safety Glass
DescriptionSpecifications

Description for part number 396-2011

Description:
Cat dozer safety glasses lens that wrap around to protect the area surrounding the eye in order to prevent particulates, water, or chemicals from striking the eyes.

Attributes:
• Lightweight and stylish
• Four position adjustable temples with a snap-lock positioning
• Crystal clear polycarbonate lenses
• 180 degree high wrap around style lens
• Scratch resistant and anti-fog coating

Application:
Safety glasses set used to provide spare or multiple replacement safety glasses.

Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 396-2011

Units of Measure

USMetric

    Material:

    Plastic,Phenolic Plastic

    Weight (lb):

    0.044

    Overall Width (in):

    5.51

    Overall Height (in):

    1.77

    Lens Type:

    Smoke

    Lens Tint:

    Smoke

    Overall Length (in):

    6.29

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced