Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsIdler Groups396-4170: Idler Group
Home
UndercarriageRolling ComponentsIdler Groups
396-4170: Idler Group
396-4170: Idler Group

Cat® Idler Group Standard Application, 172.8mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
396-4170: Idler Group
396-4170: Idler Group
396-4170: Idler Group
396-4170: Idler Group
396-4170: Idler Group

Cat® Idler Group Standard Application, 172.8mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
396-4170
This part:
396-4170: Idler Group
Shaft Protrusion Length (in)

1.818

Idler Rim Width (in)

6.803

Flange Diameter (in)

23.2

Description

Cat® Idler Group Standard Application, 172.8mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

204-7266
This part:
204-7266: Idler Group
Shaft Protrusion Length (in)

1.857

Idler Rim Width (in)

6.674

Flange Diameter (in)

23.15

Description

Cat® Idler Group Landfill Application, 169.52mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

190-1546
This part:
190-1546: Idler Group
Diameter (in)

1.8

Shaft Protrusion Length (in)

1.818

Height (in)

1.8

Description

Cat® Idler Group Standard Application, 172mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

Related parts
351-8928
351-8928: Idler Group
Check Price
420-9357
420-9357: Idler Group
Check Price
420-9363
420-9363: Idler Group
Check Price
395-4325
395-4325: Idler Group
Check Price
395-4326
395-4326: Idler Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert