Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-5319: 69.85mm Long Steel Cotter Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
3B-5319: 69.85mm Long Steel Cotter Pin
3B-5319: 69.85mm Long Steel Cotter Pin

Cat® Cotter Pin

Brand: Cat

Product Images
3B-5319: 69.85mm Long Steel Cotter Pin

Cat® Cotter Pin

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3B-5319
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3B-5319

Units of Measure

USMetric
Cotter End Type: Mitered
Material Description: Steel
Pin Length - B (in): 2 3/4
Pin Diameter - A (in): 3/8
Length (in): 2.75
Material: Zinc Plated Steel,Zinc Plated Steel,Carbon Steel,Alloy Mixed: Metal
Pin Diameter (in): 0.37
Pin Type: Cotter Pin
Pin Diameter (mm): 9.525
Length (mm): 69.85
View More
Compatible Models for part number 3B-5319

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

951C 951B 953B 941B 953C 953D 955C 955H 943 955K 955L 941 953

BACKHOE LOADER

420XE 427F2 442D 430D 442E 426B 438C 426C 438D 438B 424B HD 416F2 430E 430F 415 416 420F2 428F2 424D 426 424B 428 436C 424 420 436B 432F2 434 430 432 444F2 426 F2 446D 446B 422F 444 434E 422E 434F 440 450 422F2 424B2 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 416C 428D 416D 428E 428B 416B 428C 430F2 434F2 415F2 420F

COLD PLANER

PC35

WINCH

53 54H 57 56 55 54 56H

MOTOR GRADER

120B 140B

BACKHOE

931 D4 D3

TRACK SKIDDER

D4HTSK II D5HTSK II

TRACK-TYPE TRACTOR

D6H XL D6H XR D7G D4 D3 D6K XL D6K2 XL D6K2 D3B D3C D6K2 LGP D4H D4D D4E D4E SR D5B D5H D6D D6K D6H D6K LGP

RIPPER

953B 3 6 5 4 977 953 951 955 943

HAMMER

B8 B6 H80E H75E S H95E S

PIPELAYER

572G 583K 583H PL61 561B 561D 561C

TOOL BAR

6 4

VIBRATORY COMPACTOR

CVP40

BULLDOZER

4S 5A 5P 5S 6A 6S 6SU 3S 3P 955 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert