Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesCaps & PlugsOther Caps & Plugs3E-7417: M10X1 External Hexagonal Plug
Home
Hoses & TubesCaps & PlugsOther Caps & Plugs
3E-7417: M10X1 External Hexagonal Plug
3E-7417: M10X1 External Hexagonal Plug

Threaded plug with O-ring Sealing

Brand: Cat

Product Images
3E-7417: M10X1 External Hexagonal Plug
3E-7417: M10X1 External Hexagonal Plug

Threaded plug with O-ring Sealing

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
3E-74173E-7417
8T-78768T-7876
238-5081238-5081
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-7417
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3E-7417
Transmission and Hydraulic Oil Compatibile Seal: 8T-7876 (M10 X 1)
Oil and Fuel Compatible Seal: 8C-3076 (M10 X 1)
Coolant and Urea Compatible Seal: 262-9990 (M10 X 1)
Material Description: Plated Steel
Material: Carbon Steel,Alloy Steel
View More
Compatible Models for part number 3E-7417

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

OFF HIGHWAY TRUCK

789D 798 AC 796 AC

WINCH

57H 56H

MOTOR GRADER

12H 12G 24H 18M3 12M 24M 12K 120H 120G 14M3 16 14 18 160K 120M 160H 120K 160G 160M 16H NA 135H 160H NA 160H ES 12H NA 16M 16M3 163H 14M-3 135H NA 12H ES 14H NA 120H ES 160 140M 140K 163H NA 140H 140G 120H NA 16H 16G 140H NA 14M 140K 2 140H ES 140 143H 14H 120K 2 14G

HYDRAULIC SHOVEL

6060 6020B 6020

TRACK SKIDDER

527 D5HTSK II 517

WHEEL SKIDDER

535C 535B 525 515 545C 545 525C 525B

TRACK-TYPE TRACTOR

D6H XL D6H XR D8R D8N D6H II D8 GC D9R D8R II D6R II D5H XL D8GC D11N D5H D7R II D6R D6M D6H

ASPHALT PAVER

BG-2455C AP-1055B AP-1000B BG-225C AP-1050B AP-650B BG-260C BG-245C

MARINE ENGINE

C7.1 C4.4 C175-16

MINING EXCAVATOR

5230B 5130 5230 5130B

GENERATOR SET

C175-20 C175-16 C7.1 C175-16GENSET C4.4

ENGINE

C175-16 C7.1 MARIN

PETROLEUM ENGINE

C175-16

SOIL COMPACTOR

825H 825G 825G II

LOCOMOTIVE ENGINE

C175-16

BACKHOE LOADER

426 446D 446B

WHEEL DOZER

824H 824G 854G 824G II

LANDFILL COMPACTOR

826G II 826G 826H

WHEEL LOADER

980K HLG 972G 972H 972K 966K XE 950G II 950G 962H 962G 950H 950K 962K 972G II 980G II 962G II 980H 980G 992G 980K 966H 966G 966K 966G II

CHALLENGER

65C 65E 65D 70C 75D 75C 75E 85C 85E 85D 95E

ARTICULATED TRUCK

D250E D300E

RIPPER

6 8

INDUSTRIAL ENGINE

C175-16

TRUCK

793F CMD 793 797 793F OEM 795F XQ 793B 793C 793F 795F AC 789C 789D 789B 793F AC 793F XQ 797F 794 AC 797B

BULLDOZER

6A 6S 6SU 8A 8U 8SU

View More
Related parts
8C-3076
8C-3076: 8.2mm Inside Diameter Seal-O-Ring
Check Price
8T-7876
8T-7876: 1.5 x 8.2mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert