Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches3E-8764: 24V 6 Terminal Blade Illuminated Basic Switch
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
3E-8764: 24V 6 Terminal Blade Illuminated Basic Switch
3E-8764: 24V 6 Terminal Blade Illuminated Basic Switch

Cat® 24 V Basic Illuminated Switch for single and flood light provides enhanced visibility with its built-in illumination feature

Brand: Cat

Product Images
3E-8764: 24V 6 Terminal Blade Illuminated Basic Switch
3E-8764: 24V 6 Terminal Blade Illuminated Basic Switch

Cat® 24 V Basic Illuminated Switch for single and flood light provides enhanced visibility with its built-in illumination feature

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-8764
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3E-8764

Units of Measure

USMetric
Length (mm): 52.1
Width (mm): 26.7
Height (mm): 50.8
Temperature (°C): -40° to 85°
Length (in): 2.05
Width (in): 1.05
Height (in): 2.00
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 3E-8764

MOTOR GRADER

140H NA 14H NA 163H NA 143H 16H NA 14H 160H NA 16H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert