Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits3G-8293: Dozer End Bit
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits
3G-8293: Dozer End Bit
3G-8293: Dozer End Bit

Cat® HC Dozer End Bit - RH

Brand: Cat

Product Images
3G-8293: Dozer End Bit
3G-8293: Dozer End Bit
3G-8293: Dozer End Bit
3G-8293: Dozer End Bit
3G-8293: Dozer End Bit

Cat® HC Dozer End Bit - RH

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3G-8293
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3G-8293

Units of Measure

USMetric
Upper Hole Spacing (in): 4
Position: RH
Lower Hole Pattern: 4
Wear or Durability: Standard
Lower Hole Spacing (in): 3
Thickness (in): 0.866
Overall Length (in): 20.776
Hole Size: 7/8-in Plow Bolt (25 mm square)
Upper Hole Spacing (mm): 101.6
Thickness (mm): 22
Lower Hole Spacing (mm): 76.2
Width (mm): 300.3
End Bit Type: HC
Overall Length (mm): 527.7
Width (in): 11.823
Upper Hole Pattern: 3
View More
Compatible Models for part number 3G-8293

TRACK-TYPE TRACTOR

D7R D7G D7R II D7E LGP D7E D7G2

BULLDOZER

834S

WHEEL DOZER

824G II 824 824H 824G 834B 824K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert