Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits3G-8322: Left Hand Side Blade Cutting Edge End Bit
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits3G-8322: Left Hand Side Blade Cutting Edge End Bit
3G-8322: Left Hand Side Blade Cutting Edge End Bit

Cat® HC Dozer End Bit - LH

Brand: Cat

Product Images
3G-8322: Left Hand Side Blade Cutting Edge End Bit
3G-8322: Left Hand Side Blade Cutting Edge End Bit
3G-8322: Left Hand Side Blade Cutting Edge End Bit
3G-8322: Left Hand Side Blade Cutting Edge End Bit
3G-8322: Left Hand Side Blade Cutting Edge End Bit

Cat® HC Dozer End Bit - LH

Brand: Cat

Warranty Information
Return Policy
Related parts
4F-3654: 5/8-11 Thread 50.8mm Long Plow Bolt
4F-3654: 5/8-11 Thread 50.8mm Long Plow Bolt

5/8" - 11 x 2" Plow Bolt

Check Price
4K-0367: 5/8''-11 Hex Nut
4K-0367: 5/8''-11 Hex Nut

Cat® 0.625" Steel Hexagonal Full Nut

Check Price
5P-8247: 5/8" ID Steel Flat Washer
5P-8247: 5/8" ID Steel Flat Washer

Cat® A Hard Washer designed for 0.625-inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
4F-3654
4F-3654: 5/8-11 Thread 50.8mm Long Plow Bolt
Check Price
4K-0367
4K-0367: 5/8''-11 Hex Nut
Check Price
5P-8247
5P-8247: 5/8" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced