Cat® 16mm Outer Diameter Steel Spacer used for Additional Stretch Length in Fasteners
Brand: Cat
Product Images
3L-0594: 9mm Internal Diameter Steel Spacer
Cat® 16mm Outer Diameter Steel Spacer used for Additional Stretch Length in Fasteners
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat® Service component for the system that seats, retains and aligns the bearing set, lip seals and shim pack in the hitch group of articulated equipment.
Attributes: Outer Diameter : 157.1 mm (6.19 in) Inner Diameter: 62 mm (2.44 in) Overall Width : 23 mm (0.91 in) Material : Cast Iron
Application: Consult your owner's manual or contact your local Cat Dealer for more information
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Service component for the system that seats, retains and aligns the bearing set, lip seals and shim pack in the hitch group of articulated equipment.
Attributes: Outer Diameter : 157.1 mm (6.19 in) Inner Diameter: 62 mm (2.44 in) Overall Width : 23 mm (0.91 in) Material : Cast Iron
Application: Consult your owner's manual or contact your local Cat Dealer for more information
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (in): 0.63
Outer Diameter (mm): 16
Overall Width (in): 0.63
Overall Width (mm): 15.88
Material: Alloy Zinc,Structural Steel
Thickness (in): 0.625
Inside Diameter (mm): 9
Coating: Zinc Flake-Black
Inside Diameter (in): 0.354
Thickness (mm): 15.88
Outside Diameter (in): 0.63
Outside Diameter (mm): 16
Washer Type: Flat
Units of MeasureUSMetric
Outer Diameter (in): 0.63
Outer Diameter (mm): 16
Overall Width (in): 0.63
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6TD6R IID7HD6HD6 XED7R IID6XED6
Generator Set
C175-20
Industrial Engine
D353CD353ED353D
Wheel Feller Buncher
533
Truck
785G
Bulldozer
7S7SU7S LGP
Rotary Cutter
RC20
Wheel Loader
938G950G962G950M962M980K
View More
Track-Type Tractor
D6TD6R IID7HD6HD6 XED7R IID6XED6
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® Service component for the system that seats, retains and aligns the bearing set, lip seals and shim pack in the hitch group of articulated equipment.
Attributes: Outer Diameter : 157.1 mm (6.19 in) Inner Diameter: 62 mm (2.44 in) Overall Width : 23 mm (0.91 in) Material : Cast Iron
Application: Consult your owner's manual or contact your local Cat Dealer for more information
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3L-0594
Units of Measure
USMetric
Outer Diameter (in): 0.63
Outer Diameter (mm): 16
Overall Width (in): 0.63
Overall Width (mm): 15.88
Material: Alloy Zinc,Structural Steel
Thickness (in): 0.625
Inside Diameter (mm): 9
Coating: Zinc Flake-Black
Inside Diameter (in): 0.354
Thickness (mm): 15.88
Outside Diameter (in): 0.63
Outside Diameter (mm): 16
Washer Type: Flat
View More
Compatible Models for part number 3L-0594
TRACK-TYPE TRACTOR
D6T D6R II D7H D6H D6 XE D7R II D6XE D6
GENERATOR SET
C175-20
INDUSTRIAL ENGINE
D353C D353E D353D
WHEEL FELLER BUNCHER
533
TRUCK
785G
BULLDOZER
7S 7SU 7S LGP
ROTARY CUTTER
RC20
WHEEL LOADER
938G 950G 962G 950M 962M 980K
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.