Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings3N-7848: Compression Spring
Home
Hardware, Seals, & ConsumablesHardwareSprings
3N-7848: Compression Spring
3N-7848: Compression Spring

Outside Diameter: 3/4 in

Brand: Cat

Product Images
3N-7848: Compression Spring
3N-7848: Compression Spring
3N-7848: Compression Spring
3N-7848: Compression Spring
3N-7848: Compression Spring

Outside Diameter: 3/4 in

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3N-7848
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3N-7848
Outside Diameter (OD) - A (in): 3/4
Wire Diameter - C (in): 0.031
Length - B (in): 1 3/8
Material: Carbon Steel
Spring Type: Compression
View More
Compatible Models for part number 3N-7848

GENERATOR

SR4

GENERATOR SET

C18 3408C 3412C C4.4 3406C

TRUCK ENGINE

C-10 C-12

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

825C

WHEEL DOZER

834B 824C

LANDFILL COMPACTOR

826C

WINCH

59N 59L 58L 54H 57H 57 56 55 59 58 56H

WHEEL LOADER

988B 980C 992C

TRACK SKIDDER

D4HTSK II D5HTSK II

TRACK-TYPE TRACTOR

D7H D8L D8N D6H II D9L D9N D10N D4H D11N D5H D6H

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3406B 3412 3408B 3408C 3412C 3406 3408

RIPPER

7 6 5 4 9 8 11 10

MARINE ENGINE

C18 3408B 3408C 3412C 3412 3406B 3406C 3408 3406

PIPELAYER

589 578

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3176C 3412 C18 3406E 3406C 3406 3196 3412C 3408B 3408C C-12 C-15 C-10 C-16 3456 C15

TRUCK

785 789 777B 777 769C 773B

TRACTOR

776 776B 772B 768C

BULLDOZER

4S 4P 5A 5P 5S 10SU 7SU 6A 6S 11U 7A 7S 7U 6SU 10U 11SU 8A 8S 8U 9U 9SU 8SU

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert