Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals3P-3495: 2.4mm Thick Steel Shim Pack
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
3P-3495: 2.4mm Thick Steel Shim Pack
3P-3495: 2.4mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Product Images
3P-3495: 2.4mm Thick Steel Shim Pack
3P-3495: 2.4mm Thick Steel Shim Pack
3P-3495: 2.4mm Thick Steel Shim Pack
3P-3495: 2.4mm Thick Steel Shim Pack
3P-3495: 2.4mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
• For use with 3/8 in hardware
• Shim pack consists of 4 shims 0.15mm (0.006in) thick, 10 shims 0.05mm (0.002 in) thick

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
• For use with 3/8 in hardware
• Shim pack consists of 4 shims 0.15mm (0.006in) thick, 10 shims 0.05mm (0.002 in) thick

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Thickness (mm): 1.1
Overall Thickness (in): 0.044
Outside Diameter (mm): 207
Outside Diameter (in): 8.15
Material: Shim Steel,Carbon Steel
Inside Diameter (mm): 169.9
Inside Diameter (in): 6.69
Hole Size (mm): 10.3
Hole Size (in): 0.406
Units of MeasureUSMetric
Overall Thickness (mm): 1.1
Overall Thickness (in): 0.044
Outside Diameter (mm): 207
View More
Compatible Models
Compatible Models
Articulated Truck
D44BD400ED350ED550BD40DD350E IID400D35HPD400D
Wheel Dozer
834B
Bulldozer
834U834S
Landfill Compactor
836
Motor Grader
24H
Wheel Loader
988F II988B988F
View More
Articulated Truck
D44BD400ED350ED550BD40DD350E IID400D35HPD400D
Warranty Information
Return Policy
Parts diagram for 3P-3495
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert