Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers3S-1349: 1 1/8" ID Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers3S-1349: 1 1/8" ID Steel Flat Washer
3S-1349: 1 1/8" ID Steel Flat Washer

Cat® Hard Washer for differential is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

Brand: Cat

Product Images
3S-1349: 1 1/8" ID Steel Flat Washer
3S-1349: 1 1/8" ID Steel Flat Washer
3S-1349: 1 1/8" ID Steel Flat Washer
3S-1349: 1 1/8" ID Steel Flat Washer
3S-1349: 1 1/8" ID Steel Flat Washer

Cat® Hard Washer for differential is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

Brand: Cat

Warranty Information
Return Policy
Related parts
8H-5727: 1 1/8''-7 x 6'' Hex Head Bolt
8H-5727: 1 1/8''-7 x 6'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
3J-8281: 1 1/8''-7 x 2'' Hex Head Bolt
3J-8281: 1 1/8''-7 x 2'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
1J-2814: 1 1/8''-7 x 3'' Hex Head Bolt
1J-2814: 1 1/8''-7 x 3'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
4K-0367: 5/8''-11 Hex Nut
4K-0367: 5/8''-11 Hex Nut

Cat® 0.625" Steel Hexagonal Full Nut

Check Price
8H-5727
8H-5727: 1 1/8''-7 x 6'' Hex Head Bolt
Check Price
3J-8281
3J-8281: 1 1/8''-7 x 2'' Hex Head Bolt
Check Price
1J-2814
1J-2814: 1 1/8''-7 x 3'' Hex Head Bolt
Check Price
4K-0367
4K-0367: 5/8''-11 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced