Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3V-6905: 12.84mm Outer Diameter Solid Dowel Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
3V-6905: 12.84mm Outer Diameter Solid Dowel Pin
3V-6905: 12.84mm Outer Diameter Solid Dowel Pin

Solid Dowel Pin

Brand: Cat

Product Images
3V-6905: 12.84mm Outer Diameter Solid Dowel Pin
3V-6905: 12.84mm Outer Diameter Solid Dowel Pin
3V-6905: 12.84mm Outer Diameter Solid Dowel Pin
3V-6905: 12.84mm Outer Diameter Solid Dowel Pin
3V-6905: 12.84mm Outer Diameter Solid Dowel Pin

Solid Dowel Pin

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
3V-69053V-6905
1V-63421V-6342
4V-36804V-3680
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3V-6905
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3V-6905

Units of Measure

USMetric
Material Description: Steel (AISI 1045 Modified) Strength per print
Diameter (in): 0.506
Notes: Pin Diameter: 12.616
Pin Length - B (in): 48
Diameter (mm): 12.84
Material: Carbon Steel,Alloy Zinc
Coating: Zinc
Pin Length (mm): 48
View More
Compatible Models for part number 3V-6905

INTEGRATED TOOLCARRIER

IT28 IT18B IT28B IT18

SOIL COMPACTOR

815B 825C

WHEEL DOZER

814B 824C

BULLDOZER

824S 825

LANDFILL COMPACTOR

816B 826C

WHEEL LOADER

950B/950E G926 936 916 936E 926E 966D 936F 966F 966E G936 950B G916 926 950E 950F 980C 980F 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert