Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings3W-8239: Sleeve Bearing (Bushing)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
3W-8239: Sleeve Bearing (Bushing)
3W-8239: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
3W-8239: Sleeve Bearing (Bushing)
3W-8239: Sleeve Bearing (Bushing)
3W-8239: Sleeve Bearing (Bushing)
3W-8239: Sleeve Bearing (Bushing)
3W-8239: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3W-8239
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3W-8239

Units of Measure

USMetric
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 76
Inside Diameter (in): 2.99
Outside Diameter (mm): 89
Outside Diameter (in): 3.5
Overall Length (mm): 73
Overall Length (in): 2.87
Type: STRAIGHT SLEEVE
Material: STEEL,Carbon Steel,Low Alloy Steel
View More
Compatible Models for part number 3W-8239

HAMMER

H180DS 100 140 H140CS H140DS 160 H160DS H160CS H100S H160S H140S H100

BUCKET

BUCKET

TRACK LOADER

973C 973

EXCAVATOR

313F L 315F LCR 315C 325B L 320C 322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert