Cat® 80 mm Long Engine Enclosure Pawl Locking Mechanism for component protection
Brand: Cat
Product Images
3W-9208: Engine Enclosure Pawl
Cat® 80 mm Long Engine Enclosure Pawl Locking Mechanism for component protection
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat Pawls are the service component for latch assemblies that are used to hold doors, access panels or closed hoods.
Attributes: • Pawl's are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: •A pawl is used in an anchor windlass to prevent a free-spooling chain by grabbing and snubbing an individual link. •Pawls are applications specific assembly conditions.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat Pawls are the service component for latch assemblies that are used to hold doors, access panels or closed hoods.
Attributes: • Pawl's are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: •A pawl is used in an anchor windlass to prevent a free-spooling chain by grabbing and snubbing an individual link. •Pawls are applications specific assembly conditions.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel,Alloy Zinc
Coating: Zinc Plated
Overall Length (mm): 80
Width (mm): 35
Thickness (mm): 2.5
Overall Length (in): 3.150
Width (in): 1.378
Thickness (in): 0.099
Units of MeasureUSMetric
Material: Steel,Carbon Steel,Alloy Zinc
Coating: Zinc Plated
Overall Length (mm): 80
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD6G2 XLD6TD6R IID7G2D6H IID7GD6H
Pipelayer
PL72583T587T587R
View More
Track-Type Tractor
D9TD6G2 XLD6TD6R IID7G2D6H IID7GD6H
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 3W-9208
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3W-9208
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3W-9208
Description: Cat Pawls are the service component for latch assemblies that are used to hold doors, access panels or closed hoods.
Attributes: • Pawl's are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: •A pawl is used in an anchor windlass to prevent a free-spooling chain by grabbing and snubbing an individual link. •Pawls are applications specific assembly conditions.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3W-9208
Units of Measure
USMetric
Material: Steel,Carbon Steel,Alloy Zinc
Coating: Zinc Plated
Overall Length (mm): 80
Width (mm): 35
Thickness (mm): 2.5
Overall Length (in): 3.150
Width (in): 1.378
Thickness (in): 0.099
View More
Compatible Models for part number 3W-9208
TRACK-TYPE TRACTOR
D9T D6G2 XL D6T D6R II D7G2 D6H II D7G D6H
PIPELAYER
PL72 583T 587T 587R
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.