Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings415-7714: Gas Spring (Cylinder)
Home
Hardware, Seals, & ConsumablesHardwareSprings
415-7714: Gas Spring (Cylinder)
415-7714: Gas Spring (Cylinder)

Cat® Gas Spring (Cylinder), 685mm Extended, 300mm Stroke

Brand: Cat

Product Images
415-7714: Gas Spring (Cylinder)
415-7714: Gas Spring (Cylinder)
415-7714: Gas Spring (Cylinder)
415-7714: Gas Spring (Cylinder)
415-7714: Gas Spring (Cylinder)

Cat® Gas Spring (Cylinder), 685mm Extended, 300mm Stroke

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 415-7714
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 415-7714

Units of Measure

USMetric
Color: Black
Length (in): 26.97 (Extended); 11.81 (Stroke)
Length (mm): 685 (Extended); 300 (Stroke)
Material: Steel,Carbon Steel
Thread Size (mm): M8X1.25 (2X)
View More
Compatible Models for part number 415-7714

WHEEL LOADER

950GC 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert