Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits417-4374: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
417-4374: Single Cylinder Head Install Kit
417-4374: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
417-4374: Single Cylinder Head Install Kit
417-4374: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

9X-8281: 45mm Long Taper Lock Stainless Steel Stud
9X-8281: 45mm Long Taper Lock Stainless Steel StudQuantity: 4
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 4
361-8205: 25.07mm Inside Diameter Seal-O-Ring
361-8205: 25.07mm Inside Diameter Seal-O-RingQuantity: 6
118-2797: Coolant Lines Gasket
118-2797: Coolant Lines GasketQuantity: 4
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
187-3307: 1.98mm Thick Cylinder Head Gasket
187-3307: 1.98mm Thick Cylinder Head GasketQuantity: 1
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 1
109-5313: 1.6mm Thick Air Lines Gasket
109-5313: 1.6mm Thick Air Lines GasketQuantity: 6
109-5309: 10.15mm Thick Valve Cover Gasket
109-5309: 10.15mm Thick Valve Cover GasketQuantity: 1
2F-7761: 0.79mm Thick Flange Gasket
2F-7761: 0.79mm Thick Flange GasketQuantity: 1
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
6V-8676: 2.62 x 48.9mm 75A FKM O-Ring
6V-8676: 2.62 x 48.9mm 75A FKM O-RingQuantity: 1
7E-7912: 1.6mm Thick Engine Cooling Lines Gasket
7E-7912: 1.6mm Thick Engine Cooling Lines GasketQuantity: 1
4G-4972: 7.14mm Inner Diameter Seal O Ring
4G-4972: 7.14mm Inner Diameter Seal O RingQuantity: 6
8C-3089: 2.62 x 82.22mm 75A FKM O-Ring
8C-3089: 2.62 x 82.22mm 75A FKM O-RingQuantity: 1
9X-6620: M10 x 1.5mm Cone Lock Nut
9X-6620: M10 x 1.5mm Cone Lock NutQuantity: 4
7L-9061: 2.62 x 18.72mm 75A FKM O-Ring
7L-9061: 2.62 x 18.72mm 75A FKM O-RingQuantity: 1
197-8418: 0.3mm Thick Turbocharger Oil Exhaust Gasket
197-8418: 0.3mm Thick Turbocharger Oil Exhaust GasketQuantity: 1
197-8419: 0.35mm Thick Turbocharger Oil Exhaust Gasket
197-8419: 0.35mm Thick Turbocharger Oil Exhaust GasketQuantity: 1
033-6033: 1.78 x 12.42mm 75A FKM O-Ring
033-6033: 1.78 x 12.42mm 75A FKM O-RingQuantity: 1
574-6249: 0.4mm Thick Gasket
574-6249: 0.4mm Thick GasketQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 4
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 2
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 2
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 1
7C-8292: 11.50mm Inner Diameter Cylinder Head Isolator
7C-8292: 11.50mm Inner Diameter Cylinder Head IsolatorQuantity: 8
7L-6580: 5.33 x 31.12mm 70A EPDM O-Ring
7L-6580: 5.33 x 31.12mm 70A EPDM O-RingQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 5
7E-5555: 0.8mm Thick Cooling System Gasket
7E-5555: 0.8mm Thick Cooling System GasketQuantity: 1
7W-5164: 0.8mm Thick Cylinder Head Gasket
7W-5164: 0.8mm Thick Cylinder Head GasketQuantity: 3
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger GasketQuantity: 1
Showing 1 to 32 of 40Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 417-4374
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 417-4374

TRACK-TYPE TRACTOR

D11T

CHALLENGER

75E 85D

TRUCK ENGINE

C-10 C-12

WHEELED EXCAVATOR

W345B II

INDUSTRIAL ENGINE

C-12

EXCAVATOR

345B II 345B L 345B II MH 345B

MOTOR GRADER

143H 160H 140H 163H 14H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert