Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits420-5696: Fuel Systemtem Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits420-5696: Fuel Systemtem Gasket Kit
420-5696: Fuel Systemtem Gasket Kit

Fuel System Kit

Brand: Cat

Product Images
420-5696: Fuel Systemtem Gasket Kit
420-5696: Fuel Systemtem Gasket Kit

Fuel System Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 2
9X-7734: 29.87mm Inside Diameter Seal-O-Ring
9X-7734: 29.87mm Inside Diameter Seal-O-RingQuantity: 1
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines GasketQuantity: 1
228-7091: 1.78 x 15.72mm 90A FKM O-Ring
228-7091: 1.78 x 15.72mm 90A FKM O-RingQuantity: 4
112-3540: 23.16mm Inside Diameter Seal-O-Ring
112-3540: 23.16mm Inside Diameter Seal-O-RingQuantity: 2
033-6033: 1.78 x 12.42mm 75A FKM O-Ring
033-6033: 1.78 x 12.42mm 75A FKM O-RingQuantity: 1
5P-7815: 3 x 37.46mm 75A FKM O-Ring
5P-7815: 3 x 37.46mm 75A FKM O-RingQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 5
6V-1197: 98.02mm Inner Diameter O-Ring Seal
6V-1197: 98.02mm Inner Diameter O-Ring SealQuantity: 1
6V-3549: 145.64mm Inner Diameter O-Ring Seal
6V-3549: 145.64mm Inner Diameter O-Ring SealQuantity: 1
6V-6923: 15.86mm Outer Diameter Plastic Backup Ring
6V-6923: 15.86mm Outer Diameter Plastic Backup RingQuantity: 1
6V-5134: 5.33 x 31.12mm 75A FKM O-Ring
6V-5134: 5.33 x 31.12mm 75A FKM O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 23
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 2
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 2
234-8937: 2.23mm Tool Turning Cover with Bonded Seal
234-8937: 2.23mm Tool Turning Cover with Bonded SealQuantity: 1
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 420-5696
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 420-5696

MARINE ENGINE

3412E

WHEEL DOZER

844

WHEEL LOADER

990 II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced