To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine ComponentsCamshafts421-0049: Right Bank Camshaft
Home
EngineEngine ComponentsCamshafts421-0049: Right Bank Camshaft
421-0049: Right Bank Camshaft
Cat® Engine Camshaft to controls the valve timing on the right side of the engine, synchronizing the opening and closing of the intake and exhaust valves
Brand: Cat
Product Images
421-0049: Right Bank Camshaft
Cat® Engine Camshaft to controls the valve timing on the right side of the engine, synchronizing the opening and closing of the intake and exhaust valves
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-1893 : Cat® Reman C27/32 Camshaft
Check Price
Description
Description
The lobes of camshafts correspond to engine valves. As camshafts rotate, they open and close engine intake and exhaust valves.
Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The lobes of camshafts correspond to engine valves. As camshafts rotate, they open and close engine intake and exhaust valves.
Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 139.7
Height (mm): 101.6
Length (in): 52
Material: Carbon Steel
Length (mm): 1,320.80
Height (in): 4
Units of MeasureUSMetric
Width (mm): 139.7
Height (mm): 101.6
Length (in): 52
View More
Compatible Models
Compatible Models
Generator
SR5SR4B
Generator Set
C27C32D1000D800
Engine
C32B INDUSTRIALC32 INDUSTRIALC27 INDUSTRIAL
Petroleum Engine
C32
Off Highway Truck
777E777
Wheel Dozer
854854K
Rotary Cutter
RC7
Petroleum Gen Set
C27
Wheel Loader
993K990K992K990993992
Hydraulic Shovel
6040 FS602060406020B6030
Track-Type Tractor
D11RD11TD6TD11
Gen Set Engine
DE800S
Engine - Machine
C27
Rotary Drill
MD6310
Marine Auxiliary
C32
Marine Engine
C32
Industrial Engine
C32
Truck
777C777B777D777G777F
Quarry Truck
777E
Excavator
M325C
Tractor
776C
Petroleum Package
CX35-P800TH48-E70
View More
Generator
SR5SR4B
Warranty Information
Return Policy
Parts diagram for 421-0049
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 421-0049
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 421-0049
The lobes of camshafts correspond to engine valves. As camshafts rotate, they open and close engine intake and exhaust valves.
Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 421-0049
Units of Measure
USMetric
Width (mm): 139.7
Height (mm): 101.6
Length (in): 52
Material: Carbon Steel
Length (mm): 1,320.80
Height (in): 4
View More
Compatible Models for part number 421-0049
GENERATOR
SR5 SR4B
GENERATOR SET
C27 C32 D1000 D800
ENGINE
C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL
PETROLEUM ENGINE
C32
OFF HIGHWAY TRUCK
777E 777
WHEEL DOZER
854 854K
ROTARY CUTTER
RC7
PETROLEUM GEN SET
C27
WHEEL LOADER
993K 990K 992K 990 993 992
HYDRAULIC SHOVEL
6040 FS 6020 6040 6020B 6030
TRACK-TYPE TRACTOR
D11R D11T D6T D11
GEN SET ENGINE
DE800S
ENGINE - MACHINE
C27
ROTARY DRILL
MD6310
MARINE AUXILIARY
C32
MARINE ENGINE
C32
INDUSTRIAL ENGINE
C32
TRUCK
777C 777B 777D 777G 777F
QUARRY TRUCK
777E
EXCAVATOR
M325C
TRACTOR
776C
PETROLEUM PACKAGE
CX35-P800 TH48-E70
View More
Compare Alternate Parts
This part:421-0049: Right Bank Camshaft
Check Price
Length (in)
52
Height (in)
4
Description
Cat® Engine Camshaft to controls the valve timing on the right side of the engine, synchronizing the opening and closing of the intake and exhaust valves
This part:20R-1893: Cat® Reman C27/32 Camshaft
Check Price
Description
Cat Reman C27/C32 Camshaft (Right Bank)
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.