To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine ComponentsCamshafts421-0071: Left Bank Camshaft
Home
EngineEngine ComponentsCamshafts421-0071: Left Bank Camshaft
421-0071: Left Bank Camshaft
Cat® Engine Camshaft to controls the valve timing on the left side of the engine, synchronizing the opening and closing of the intake and exhaust valves
Brand: Cat
Product Images
421-0071: Left Bank Camshaft
Cat® Engine Camshaft to controls the valve timing on the left side of the engine, synchronizing the opening and closing of the intake and exhaust valves
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-1894 : Cat® Reman C27/32 Camshaft
Check Price
Description
Description
The lobes of camshafts correspond to engine valves. As camshafts rotate, they open and close engine intake and exhaust valves.
Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The lobes of camshafts correspond to engine valves. As camshafts rotate, they open and close engine intake and exhaust valves.
Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 139.7
Height (mm): 101.6
Length (in): 52
Material: Carbon Steel
Height (in): 4
Length (mm): 1,320.80
Units of MeasureUSMetric
Width (mm): 139.7
Height (mm): 101.6
Length (in): 52
View More
Compatible Models
Compatible Models
Generator
SR5SR4B
Generator Set
C27C32D1000D800
Engine
C32B INDUSTRIALC32 INDUSTRIALC27 INDUSTRIAL
Petroleum Engine
C32
Off Highway Truck
777E777
Wheel Dozer
854854K
Rotary Cutter
RC7
Petroleum Gen Set
C27
Wheel Loader
993K990K992K990993992
Hydraulic Shovel
6040 FS602060406020B6030
Track-Type Tractor
D11RD11TD6TD11
Gen Set Engine
DE800S
Engine - Machine
C27
Rotary Drill
MD6310
Marine Auxiliary
C32
Marine Engine
C32
Industrial Engine
C32
Truck
777C777B777D777G777F
Quarry Truck
777E
Excavator
M325C
Tractor
776C
Petroleum Package
CX35-P800TH48-E70
View More
Generator
SR5SR4B
Warranty Information
Return Policy
Parts diagram for 421-0071
View Detailed Parts Diagrams
Add Your Equipment
Compare Alternate Parts
This part:421-0071: Left Bank Camshaft
Check Price
Length (in)
52
Height (in)
4
Description
Cat® Engine Camshaft to controls the valve timing on the left side of the engine, synchronizing the opening and closing of the intake and exhaust valves
This part:20R-1894: Cat® Reman C27/32 Camshaft
Check Price
Description
Cat Reman C27/C32 Camshaft (Left Bank)
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 421-0071
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 421-0071
The lobes of camshafts correspond to engine valves. As camshafts rotate, they open and close engine intake and exhaust valves.
Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.