Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle Brackets422-3186: 3mm Thick Wiring Sensor Mounting Bracket
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle Brackets
422-3186: 3mm Thick Wiring Sensor Mounting Bracket
422-3186: 3mm Thick Wiring Sensor Mounting Bracket

Cat® Bracket (Mounting Sensor Group)

Brand: Cat

Product Images
422-3186: 3mm Thick Wiring Sensor Mounting Bracket
422-3186: 3mm Thick Wiring Sensor Mounting Bracket
422-3186: 3mm Thick Wiring Sensor Mounting Bracket
422-3186: 3mm Thick Wiring Sensor Mounting Bracket
422-3186: 3mm Thick Wiring Sensor Mounting Bracket

Cat® Bracket (Mounting Sensor Group)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 422-3186
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 422-3186

Units of Measure

USMetric
Length (mm): 91.6
Length (in): 3.6
Height (mm): 136.4
Height (in): 5.4
Thickness (mm): 3
Thickness (in): 0.1
Hole Size (mm): 8.5 (3X)
Hole Size (in): 0.335 (3X)
Weight (kg): 0.106
Material Description: STEEL
Weight (lb): 0.2
Material: Carbon Steel
Color: Yellow
View More
Compatible Models for part number 422-3186

MULTI TERRAIN LOADER

257D 257D3

COMPACT TRACK LOADER

259D 259D3

SKID STEER LOADER

242D3 236D 242D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert