Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies422-4710: Grease Prefilled Coupling Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
422-4710: Grease Prefilled Coupling Hose
422-4710: Grease Prefilled Coupling Hose

Hose For Auto Lube Systems

Brand: Cat

Product Images
422-4710: Grease Prefilled Coupling Hose
422-4710: Grease Prefilled Coupling Hose
422-4710: Grease Prefilled Coupling Hose
422-4710: Grease Prefilled Coupling Hose
422-4710: Grease Prefilled Coupling Hose

Hose For Auto Lube Systems

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
422-4710422-4710
221-1580221-1580
422-4708422-4708
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 422-4710
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 422-4710

Units of Measure

USMetric
Hose Length (mm): 4,950
Weight (kg): 0.107
Hose Length (in): 194.89
Weight (lb): 0.24
Material: Steel,Carbon Steel,Other Hose
View More
Compatible Models for part number 422-4710

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert