Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Belts423-1361: 2098mm Long Ribbed Belt
Home
EngineBelts, Pulleys, & Vibration DampersEngine Belts
423-1361: 2098mm Long Ribbed Belt
423-1361: 2098mm Long Ribbed Belt

Cat® Belt-Serpentine (12 Rib)

Brand: Cat

Product Images
423-1361: 2098mm Long Ribbed Belt
423-1361: 2098mm Long Ribbed Belt
423-1361: 2098mm Long Ribbed Belt
423-1361: 2098mm Long Ribbed Belt
423-1361: 2098mm Long Ribbed Belt

Cat® Belt-Serpentine (12 Rib)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
423-1361423-1361
322-3155322-3155
5I-86705I-8670
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 423-1361
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 423-1361

Units of Measure

USMetric
Width (mm): 110.49
Height (mm): 54.61
Length (in): 29.6
Material: Corrosion Preventative Fluid
Height (in): 2.15
Length (mm): 751.84
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 423-1361

GENERATOR SET

3512B

EXCAVATOR

326D2 538 323D2 L 330D2 320D2 330D2 L 323D2 324E LN 329E L 320D2 FM 329E LN 329D2 L 326D2 L 324E L 320D2 L

MOBILE HYD POWER UNIT

329E 330D2 C7.1

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert