Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Skid Steer Loader426-6535: 1883 mm (74 in), Bolt-On Teeth
Home
AttachmentsBuckets - Skid Steer Loader
426-6535: 1883 mm (74 in), Bolt-On Teeth
426-6535: 1883 mm (74 in), Bolt-On Teeth

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Brand: Cat

Product Images
426-6535: 1883 mm (74 in), Bolt-On Teeth
426-6535: 1883 mm (74 in), Bolt-On Teeth
426-6535: 1883 mm (74 in), Bolt-On Teeth
426-6535: 1883 mm (74 in), Bolt-On Teeth
426-6535: 1883 mm (74 in), Bolt-On Teeth
426-6535: 1883 mm (74 in), Bolt-On Teeth
426-6535: 1883 mm (74 in), Bolt-On Teeth
426-6535: 1883 mm (74 in), Bolt-On Teeth
426-6535: 1883 mm (74 in), Bolt-On Teeth

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Multi-Purpose Buckets for Cat Skid Steer Loaders and Compact Track Loaders are extremely durable buckets, ideal for a wide variety of tasks in construction, landscaping, industrial and demolition applications.

Cat® Multi-Purpose Buckets for Cat Skid Steer Loaders and Compact Track Loaders are extremely durable buckets, ideal for a wide variety of tasks in construction, landscaping, industrial and demolition applications.

Specifications
Specifications
Units of MeasureUSMetric
Width: 1883 mm
Width: 74.1 in
Capacity: 0.37 m³
Capacity: 0.48 yd³
Weight: 917.1 lb
Weight: 416 kg
Height: 28.5 in
Height: 725 mm
Length: 988 mm
Length: 38.9 in
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Operating Pressure: 3335.9 psi
Operating Pressure: 23000 kPa
Jaw Opening: 30.2 in
Jaw Opening: 767 mm
Clam Angle: 89 degrees
Interface Type: Skid Steer Coupler
Units of MeasureUSMetric
Width: 1883 mm
Width: 74.1 in
Capacity: 0.37 m³
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D277D277C297D297D2257D3297D XHP247B3287C287D297D2 XHP
Compact Track Loader
249D289D289C289D3255259D3279D3265249D3299D XHP259D239D299D279D279C239D3299D3 XE299D3299D2299D2 XHP
Skid Steer Loader
226D3226D246D246C262D3250232D272D272D XHP242D3260246D3226B3256C236D232D3236D3216B3242D262D262C272D2 XHP272D3 XE272D3272D2
View More
Multi Terrain Loader
257D277D277C297D297D2257D3297D XHP247B3287C287D297D2 XHP
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Related parts
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
177-1990
177-1990: 2134 mm (84 in)
Check Price
489-2200
489-2200: MB250
Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
489-2001
489-2001: BB121
Check Price
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
493-2259
493-2259: BU118
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert