Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates434-1278: 4mm Thick Frame Support Bracket
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates
434-1278: 4mm Thick Frame Support Bracket
434-1278: 4mm Thick Frame Support Bracket

Cat® 4mm Thick Frame Support Steel Bracket for Engine Enclosure

Brand: Cat

Product Images
434-1278: 4mm Thick Frame Support Bracket
434-1278: 4mm Thick Frame Support Bracket
434-1278: 4mm Thick Frame Support Bracket
434-1278: 4mm Thick Frame Support Bracket
434-1278: 4mm Thick Frame Support Bracket

Cat® 4mm Thick Frame Support Steel Bracket for Engine Enclosure

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
A Frame Support Bracket is used to provide support for the enclosure housing components of the Engine. It is typically made from strong material such as steel and helps to secure the framework of the enclosure and maintain integrity and secure attachment.

Attributes:
• Withstand stresses and forces generated exerted by the engine
• Helps to distribute the load evenly across the frame

Applications:
A Frame Support Bracket helps in providing stability to the Components and prevent excessive movements, this is mostly used in Cat M314F, M315F, M316F, M317F, M318F, M320F, M322F, MH3022 and MH3024 Excavators, M320F, MH3022, MH3024, and MH3026 Material Handlers.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
A Frame Support Bracket is used to provide support for the enclosure housing components of the Engine. It is typically made from strong material such as steel and helps to secure the framework of the enclosure and maintain integrity and secure attachment.

Attributes:
• Withstand stresses and forces generated exerted by the engine
• Helps to distribute the load evenly across the frame

Applications:
A Frame Support Bracket helps in providing stability to the Components and prevent excessive movements, this is mostly used in Cat M314F, M315F, M316F, M317F, M318F, M320F, M322F, MH3022 and MH3024 Excavators, M320F, MH3022, MH3024, and MH3026 Material Handlers.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 3.09
Height (mm): 78.5
Length (in): 5.92
Length (mm): 150.5
Material: Steel,Alloy Zinc,Structural Steel
Thickness (in): 0.15
Thickness (mm): 4
Weight (kg): 0.52
Weight (lb): 1.13
Width (in): 4.13
Width (mm): 105
Units of MeasureUSMetric
Height (in): 3.09
Height (mm): 78.5
Length (in): 5.92
View More
Compatible Models
Compatible Models
Wheeled Excavator
M322FM314FMH3024M320FM316FMH3026M318F
Excavator
M315FM317FM318F
Material Handler
MH3022MH3024
View More
Wheeled Excavator
M322FM314FMH3024M320FM316FMH3026M318F
Warranty Information
Return Policy
Parts diagram for 434-1278
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert