Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance446-0636: CUSHION KIT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
446-0636: CUSHION KIT
446-0636: CUSHION KIT

Cat® Seat Cushion Kit (Cloth)(OPS)(Mid)

Brand: Cat

Product Images
446-0636: CUSHION KIT
446-0636: CUSHION KIT
446-0636: CUSHION KIT

Cat® Seat Cushion Kit (Cloth)(OPS)(Mid)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

385-0229: No. 12-16 Forming Screw
385-0229: No. 12-16 Forming ScrewQuantity: 7
164-1276: TUBE
164-1276: TUBEQuantity: 2
385-0230: 1/4" Seat Lumbar Plate Forming Screw
385-0230: 1/4" Seat Lumbar Plate Forming ScrewQuantity: 4
164-1277: SPRING CLIP
164-1277: SPRING CLIPQuantity: 2
345-8056: CUSHION AS
345-8056: CUSHION ASQuantity: 1
443-8574: Seat Cushion Assembly
443-8574: Seat Cushion AssemblyQuantity: 1
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 446-0636
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic
View More
Compatible Models for part number 446-0636

WHEEL SKIDDER

535D 555D 545D 525D

UNDERGROUND ART TRUCK

AD60 AD22 AD63

ROTARY DRILL

MD6380 MD6310 MD6200 MD6250

UNIT RIG MINING TRUCK

MT4400 AC

QUARRY TRUCK

771D 775D 773E 777E

TRUCK

785 775F 797 MT4400D AC 793F OEM 775E 775D 793F XQ 795F XQ 773E 793D 772 773D 793B 797F 770 773F 793C 795F AC 769D 789C 789D 789B 785C 777D 785D 797B 777F 785B

TRACTOR

784C 784B

WHEEL DOZER

834K 854K 844K

OFF HIGHWAY TRUCK

785D 777E 777 789D 773

WHEEL LOADER

972M XE 980K HLG 966M XE 988K XE 988K 972K 972M 972L 980K 992K 980M 966K XE 988GC 966L 966K 966M 994K 950K 986K 994H 962K 950M 962M 990K 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert