Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance446-0635: Cushion Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
446-0635: Cushion Kit
446-0635: Cushion Kit

Replacement kit for operator cushions on a seat with operator presences system. Used with COSS2 pan kit with cushions

Brand: Cat

Product Images
446-0635: Cushion Kit
446-0635: Cushion Kit
446-0635: Cushion Kit

Replacement kit for operator cushions on a seat with operator presences system. Used with COSS2 pan kit with cushions

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

357-5168: CUSHION AS
357-5168: CUSHION ASQuantity: 1
443-8574: Seat Cushion Assembly
443-8574: Seat Cushion AssemblyQuantity: 1
385-0230: 1/4" Seat Lumbar Plate Forming Screw
385-0230: 1/4" Seat Lumbar Plate Forming ScrewQuantity: 2
385-0229: No. 12-16 Forming Screw
385-0229: No. 12-16 Forming ScrewQuantity: 7
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 446-0635
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic
View More
Compatible Models for part number 446-0635

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD30 AD45

WHEEL TRACTOR

631K 631G 651 623G 623H 621K OEM 657G 621G 621H 627G 627H 637G 637K 613G

INTEGRATED TOOLCARRIER

IT62G II IT62G IT18F IT38G II IT14G2 IT24F IT38H IT38G IT14G IT28G IT28F IT28B

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 631 623K 621K 627K 613G 637K 657 651

TRACK LOADER

963 939 933 943 973C 973D 973K 963D 963B 963C 963K 953B 953C 953D 953K

SOIL COMPACTOR

825H 825G 825C 815F II 815F 825G II

EJECTOR TRUCK

740 D400E II

OFF HIGHWAY TRUCK

798 AC 785D 798 796 AC 794 AC

WHEEL DOZER

844 834G 834H 834B 834K 824H 824G 824C 814F II 814F 854G 854K 824G II 844H

LANDFILL COMPACTOR

836 826G II 816F II 816K 836H 836G 826C 826G 826H 816F

MOTOR GRADER

18M3 120H 16 14 18 120M 12M 3 AWD 135H 160H ES 120M 2 12H NA 16M 163H 120H ES 160 140M 140H 16H 140H NA 150 14M 160M 3 AWD 140 143H 14H 12H 12M 24M 14M3 12M 3 12M 2 160H 160M 140M 3 AWD 16H NA 140M 3 140M 2 160H NA 16M3 14M-3 135H NA 12H ES 14H NA 163H NA 160M 2 160M 3 120H NA 140H ES

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

918F 928G 960F 972G 972H 988F II 950G II 928HZ 950G 962H 950F 962G 950H 980G II 988G 988H 988F 966F 966H 966G 930G 930H 980F II 966F II 924GZ 924HZ 990H 972G II 938G II 993K 924F 936F 924H 924G 992D 962G II 980C 980F 980H 980G 992G 992K 938G 938F 938H 990 II 994F 970F 966G II 950F II

TRACK SKIDDER

D5HTSK II D4HTSK III 527 517

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D5K LGP D6R III D6G2 LGP D7R LGP D8 GC D3K2 XL D6T LGPPAT D6R XL D4K XL D9 GC D4H III D6R II D3C III D4C III D6K2 XL D6T XW D3G D5H XL D6T XL D5C III D6K2 LGP D4G D4H D8GC D5R2 D3K XL D5M D5N D5H D5G D7G2 D6N XL D6R D6T D6M D6N D6K D6H D7E D6K LGP D7R D7H D4 D8 D8T D4K LGP D4K2 LGP D8R D10T2 D8N D6R STD D6K XL D9T D9R D8R II D9N D6T XL PAT D6T XW PAT D6G2 XL D6N LGP D4H XL D5K2 LGP D6K2 D3K2 LGP D10N D5K XL D10R D10T D11N D5K2 XL D11R D11T D7R II D6R LGP D4K2 XL D7R XR D7E LGP D3K LGP

ARTICULATED TRUCK

D20D D35HP D30C D30D D250E II D35C D300E D300D D250E D250D D25D D25C D350C D350E II D400 725 D40D 740 D400E II 730 735

PIPELAYER

561N 561M PL83 PL87 PL72 PL61

MINING EXCAVATOR

5230B 5130 5230 5130B

WHEEL SCRAPER

631G 621G 623G 637G 627G

QUARRY TRUCK

775D 775B 771D

TRUCK

785 789 797 793B 793C 773D 794 AC 785C 785D 797B 785B 789C 789B 777D MT4400D AC 769D 769C

TRACTOR

784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert