Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws447-1725: M24-3 x 80mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
447-1725: M24-3 x 80mm Hex Head Bolt
447-1725: M24-3 x 80mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
447-1725: M24-3 x 80mm Hex Head Bolt
447-1725: M24-3 x 80mm Hex Head Bolt
447-1725: M24-3 x 80mm Hex Head Bolt
447-1725: M24-3 x 80mm Hex Head Bolt
447-1725: M24-3 x 80mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 447-1725
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 447-1725

Units of Measure

USMetric
Bolt Length (in): 3.15
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (mm): 80
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.354
Grip Length (mm): 9
Material: Steel,Alloy Zinc,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: ISO 898-1 Class 10.9
Thread Size (mm): M24
Locking Feature: None
View More
Compatible Models for part number 447-1725

GENERATOR SET

3508 3512B

FORESTRY PRODUCTS

538 548 558 568

HEX BASED SPL SOLUTION

320E 330F OEM

LOAD HAUL DUMP

OTHER

FRONT SHOVEL

385C 5090B

EXCAVATOR

311D LRR 316F L 349F LXE 316 GC 349D L 312E 323F SA FM538 312F 324D 312D 324E MH3295 320D3 GC 315D L 316 GX 320D2 320D3 314D CR 326D L FM548 312F GC 323F 374F L 313D2 GC 323D 390D 390F 320D L 349E L 330D2 315 GC 322C 390D L 340MHPU 3101 323D LN 340F L UHD 385C FS 349E L VG 324E LN 352F XE VG 345C 345D 326 GC 349 GC 336 MHPU 320E L 320D2 GC 349F L 385C L 320D2 FM 325D L 316F 320D GC 326D2 319D L 352F-VG 317 315 323D2 L 313 320GX 320D LRR 326F L 374D L 323F OEM 318D L 320F L 312D2 L 313D2-GC 313D2 323E LN 326GC FM558 314E CR 320D FM 326F 320 GX 349D 330F LN FM568 324D L 313F 330GC 320 GC 349E 313D 320E RR 325F 352 UHD 312D2 312D2 GC 318E L 340 352F 312D L 313 GX 340F 349 313 GC 314D LCR 329D L 320E LRR 352 350 325F LCR 323F LN 355 318D2 L 324E L 318F L 320 374F 312E L 326 345C L 330 GC 325 318 GC 323 329E L 318F 345D L VG 323D3 330 323D L 313F L 330D2 L 336 333 311F LRR 323D2 329D 330F L 329E 326D2 L 314F CR 385B 385C 323 GX 318D2 345D L 329F L 313F GC 320D 320E 323 GC 323GC 314E LCR 365C L 395 323E L 312 GX 313F LGC 329E LN 312 GC 385C L MH 321D LCR 323E SA 320E LN 330F 316E L 315F LCR 365B II 329D2 L 320D2 L 390F L 374 329D2 323F L 317 GC 365B L 365C 326F LN 365B

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

MH3250 MH3260 MH3295

MOBILE HYD POWER UNIT

329D L 385C 330 MHPU 349E L HVG 390F 345C 330FMHPU 385C L 345C L

FOREST PRODUCTS

OTHER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert