Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits450-8945: Engine Overhaul (Major) Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits450-8945: Engine Overhaul (Major) Kit
450-8945: Engine Overhaul (Major) Kit

Marine Bundled Repair Solution, 3408 Engine Overhaul

Brand: Cat

Product Images
450-8945: Engine Overhaul (Major) Kit
450-8945: Engine Overhaul (Major) Kit

Marine Bundled Repair Solution, 3408 Engine Overhaul

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

450-1556: Oil Cooler and Lines Gasket Kit
450-1556: Oil Cooler and Lines Gasket KitQuantity: 1
4N-1105: 0.8mm Thick Two Hole Flange Gasket
4N-1105: 0.8mm Thick Two Hole Flange GasketQuantity: 1
449-9116: FRONT HOUSING INSTALL GASKET KIT
449-9116: FRONT HOUSING INSTALL GASKET KITQuantity: 1
4N-0342: 4.65mm Thick Plate
4N-0342: 4.65mm Thick PlateQuantity: 1
4N-6658: 76.94mm Outside Diameter Cylinder Block Bearing
4N-6658: 76.94mm Outside Diameter Cylinder Block BearingQuantity: 2
4N-8150: 93.73mm Free Length Compression Spring
4N-8150: 93.73mm Free Length Compression SpringQuantity: 2
4N-0685: 76.94mm Outside Diameter Sleeve Bearing
4N-0685: 76.94mm Outside Diameter Sleeve BearingQuantity: 3
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger GasketQuantity: 1
1R-1808: Engine Oil Filter
1R-1808: Engine Oil FilterQuantity: 2
305-6843: 21.08mm Inner Diameter Lifter Guide Spring
305-6843: 21.08mm Inner Diameter Lifter Guide SpringQuantity: 16
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
9Y-2988: Engine Crankcase Breather
9Y-2988: Engine Crankcase BreatherQuantity: 2
2K-4973: 3/8''-16 Cone Lock Nut
2K-4973: 3/8''-16 Cone Lock NutQuantity: 1
7N-2443: 63.7mm Thrust Washer
7N-2443: 63.7mm Thrust WasherQuantity: 1
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-RingQuantity: 1
5H-8985: 12.70mm Long Chamfer End Spring Pin
5H-8985: 12.70mm Long Chamfer End Spring PinQuantity: 1
1S-0004: 5.33 x 18.42mm 70A VMQ O-Ring
1S-0004: 5.33 x 18.42mm 70A VMQ O-RingQuantity: 2
450-1548: Flywheel Housing Gasket Kit - Rear Structure
450-1548: Flywheel Housing Gasket Kit - Rear StructureQuantity: 1
449-9123: GASKET (SCH) KIT
449-9123: GASKET (SCH) KITQuantity: 2
449-9826: GASKET (CL) KIT
449-9826: GASKET (CL) KITQuantity: 1
450-4543: Aftercooler & Lines Install Kit
450-4543: Aftercooler & Lines Install KitQuantity: 1
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock NutQuantity: 20
2H-1193: 9.58 mm Outer Diameter Heat Exchanger Tube Ferrule
2H-1193: 9.58 mm Outer Diameter Heat Exchanger Tube FerruleQuantity: 1
106-1792: 100mm Long Taper Lock Steel Stud
106-1792: 100mm Long Taper Lock Steel StudQuantity: 16
112-9217: 4mm Thick Idler thrust plate
112-9217: 4mm Thick Idler thrust plateQuantity: 1
4L-8337: 81mm Inner Diameter O-Ring Seal
4L-8337: 81mm Inner Diameter O-Ring SealQuantity: 2
4M-1336: 11.2mm Long Ferrule
4M-1336: 11.2mm Long FerruleQuantity: 1
3G-2292: 3/8''-16 x 7/8'' Hex Head Lock Bolt
3G-2292: 3/8''-16 x 7/8'' Hex Head Lock BoltQuantity: 5
1R-0749: Secondary Fuel Filter
1R-0749: Secondary Fuel FilterQuantity: 1
392-9208: Relief Valve Plunger
392-9208: Relief Valve PlungerQuantity: 2
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head BoltQuantity: 4
165-6170: 24.13mm Outside Diameter Non-Threaded Plug
165-6170: 24.13mm Outside Diameter Non-Threaded PlugQuantity: 3
Showing 1 to 32 of 33Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 450-8945

We are still working on adding a specification for this part.

Compatible Models for part number 450-8945

ENGINE - MACHINE

3408

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced