Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth456-5734: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth
456-5734: Bucket Tip
456-5734: Bucket Tip

Cat® C70 Penetration HMS Bucket Tip

Brand: Cat

Product Images
456-5734: Bucket Tip
456-5734: Bucket Tip
456-5734: Bucket Tip
456-5734: Bucket Tip
456-5734: Bucket Tip
456-5734: Bucket Tip

Cat® C70 Penetration HMS Bucket Tip

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 456-5734
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 456-5734

Units of Measure

USMetric
Wear or Durability: Standard
Overall Length (in): 18.752
Size: C70
Rear Width (mm): 240
Front Width (in): 3.78
Front Width (mm): 96
Shape: Penetration
Rear Width (in): 9.449
Series: X-2
Rear Height (mm): 220
Overall Length (mm): 476.3
Rear Height (in): 8.661
View More
Compatible Models for part number 456-5734

We currently do not have compatibility information for this part.

Related parts
363-9111
363-9111: 31.75mm Diameter Bucket Abrasion Tip Pin
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert