Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses456-5748: 49mm ID Radiator Upper Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses
456-5748: 49mm ID Radiator Upper Hose
456-5748: 49mm ID Radiator Upper Hose

Cat® Radiator Upper Hose channels heated coolant away from the engine top sections, aiding consistent thermal flow and dissipation

Brand: Cat

Product Images
456-5748: 49mm ID Radiator Upper Hose
456-5748: 49mm ID Radiator Upper Hose
456-5748: 49mm ID Radiator Upper Hose
456-5748: 49mm ID Radiator Upper Hose
456-5748: 49mm ID Radiator Upper Hose

Cat® Radiator Upper Hose channels heated coolant away from the engine top sections, aiding consistent thermal flow and dissipation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 456-5748
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 456-5748

Units of Measure

USMetric
Material: SYNTHETIC RUBBER,Coolant Hose Hose
Inside Diameter (mm): 49
Working Pressure (kPa): 172.37
Working Pressure (psi): 25
Operating Temperature: -40°C TO 125°C
Application: ENGINE COOLING SYSTEM - RADIATOR
View More
Compatible Models for part number 456-5748

EXCAVATOR

323F OEM 320F L 323F SA 323F 323F LN

MOBILE HYD POWER UNIT

323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert