Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits457-5540: Aftercooler & Lines Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
457-5540: Aftercooler & Lines Install Kit
457-5540: Aftercooler & Lines Install Kit

Aftercooler and Lines Gasket Kit

Brand: Cat

Product Images
457-5540: Aftercooler & Lines Install Kit
457-5540: Aftercooler & Lines Install Kit

Aftercooler and Lines Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

109-7411: 5.33 x 177.17mm 75A FKM O-Ring
109-7411: 5.33 x 177.17mm 75A FKM O-RingQuantity: 4
4W-0530: 77mm Maximum Outer Diameter Plastic Retaining Ring
4W-0530: 77mm Maximum Outer Diameter Plastic Retaining RingQuantity: 2
8T-1919: 62.87mm Inside Diameter Seal-O-Ring
8T-1919: 62.87mm Inside Diameter Seal-O-RingQuantity: 2
6J-2680: 3.53 x 69.44mm 90A NBR O-Ring
6J-2680: 3.53 x 69.44mm 90A NBR O-RingQuantity: 2
1W-6356: 1.59mm Thick Gasket
1W-6356: 1.59mm Thick GasketQuantity: 1
6V-5103: 126.36mm Inside Diameter Seal-O-Ring
6V-5103: 126.36mm Inside Diameter Seal-O-RingQuantity: 4
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 1
107-3759: 2.80mm Groove Width Aftercooler Seal
107-3759: 2.80mm Groove Width Aftercooler SealQuantity: 2
5B-4399: 65.07mm Inner Diameter Seal O Ring
5B-4399: 65.07mm Inner Diameter Seal O RingQuantity: 1
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 12
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 457-5540

We are still working on adding a specification for this part.

Compatible Models for part number 457-5540

MARINE AUXILIARY

3512B

MARINE ENGINE

3512B

POWER MODULE

PM3508 PM3516 PM3512

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert