Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits458-3644: Hydraulic Cylinder SEAL KIT
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
458-3644: Hydraulic Cylinder SEAL KIT
458-3644: Hydraulic Cylinder SEAL KIT

Cat® HYDRAULIC CYLINDER SEAL KIT

Brand: Cat

Product Images
458-3644: Hydraulic Cylinder SEAL KIT
458-3644: Hydraulic Cylinder SEAL KIT
458-3644: Hydraulic Cylinder SEAL KIT
458-3644: Hydraulic Cylinder SEAL KIT
458-3644: Hydraulic Cylinder SEAL KIT

Cat® HYDRAULIC CYLINDER SEAL KIT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts included in this kit

No results available.

457-0174: Hydraulic Hammer Membrane
457-0174: Hydraulic Hammer MembraneQuantity: 1
476-6080: 67.8mm Inner Diameter Hydraulic Hammer Piston Seal
476-6080: 67.8mm Inner Diameter Hydraulic Hammer Piston SealQuantity: 1
509-5710: Hydraulic Accumulator Rubber O Ring Seal
509-5710: Hydraulic Accumulator Rubber O Ring SealQuantity: 2
391-3815: 72.8mm ID Hydraulic Hammer Wiper Seal
391-3815: 72.8mm ID Hydraulic Hammer Wiper SealQuantity: 1
4M-0189: 104.37mm Inside Diameter Seal-O-Ring
4M-0189: 104.37mm Inside Diameter Seal-O-RingQuantity: 3
476-6079: 79.69mm Outer Diameter Hydraulic Hammer Piston Seal
476-6079: 79.69mm Outer Diameter Hydraulic Hammer Piston SealQuantity: 2
476-6081: 81.66mm Outer Diameter Hydraulic Hammer Piston Seal
476-6081: 81.66mm Outer Diameter Hydraulic Hammer Piston SealQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
476-6082: 79.67mm Outer Diameter Sleeve Seal
476-6082: 79.67mm Outer Diameter Sleeve SealQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 3
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 458-3644

We are still working on adding a specification for this part.

Compatible Models for part number 458-3644

HAMMER

H80E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced