Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals463-9342: Axial Shaft Seal V Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
463-9342: Axial Shaft Seal V Ring
463-9342: Axial Shaft Seal V Ring

Cat® Axial Shaft Seal V Ring blocks contaminants and fluid leaks, supporting system integrity in high speed drivetrain components.

Brand: Cat

Product Images
463-9342: Axial Shaft Seal V Ring
463-9342: Axial Shaft Seal V Ring
463-9342: Axial Shaft Seal V Ring
463-9342: Axial Shaft Seal V Ring
463-9342: Axial Shaft Seal V Ring

Cat® Axial Shaft Seal V Ring blocks contaminants and fluid leaks, supporting system integrity in high speed drivetrain components.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 463-9342
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 463-9342

Units of Measure

USMetric
Outside Diameter (in): 20.078
Outside Diameter (mm): 509.98
Overall Width (in): 0.980
Overall Width (mm): 24.89
Primary Sealing Material: NBR
Seal Type: V-Ring
Shaft Diameter (in): 18.898
Shaft Diameter (mm): 480.00
Material: Nitrile / NBR / HNBR / XNBR Rubber
View More
Compatible Models for part number 463-9342

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert