Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Powered Stairway Mounting Bracket Bumper is a component specifically designed to facilitate the mounting and secure installation of powered stairways. It serves as a protective barrier and support mechanism for the stairway system. It allows for reliable mounting and prevents excessive movement or displacement.
Attributes: • Withstand impact and provide long-lasting performance. • Provides a secure and stable mounting point for the powered stairway • Withstands various weather conditions.
Applications: A Powered Stairway Mounting Bracket Bumper provides convenient access to the interior and they allow passengers to safely and easily enter and exit the vehicle. It is extensively used in Cat 150B Kiel Engine Center (Kec), 6015 and 6015B Excavators, 784C, 785, 785C, 785D, 785G, 789, 789C, 789D, 793, 793D, 793F, 794, 795F, 796, 797, 797B, 797F and 798 Truck.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Powered Stairway Mounting Bracket Bumper is a component specifically designed to facilitate the mounting and secure installation of powered stairways. It serves as a protective barrier and support mechanism for the stairway system. It allows for reliable mounting and prevents excessive movement or displacement.
Attributes: • Withstand impact and provide long-lasting performance. • Provides a secure and stable mounting point for the powered stairway • Withstands various weather conditions.
Applications: A Powered Stairway Mounting Bracket Bumper provides convenient access to the interior and they allow passengers to safely and easily enter and exit the vehicle. It is extensively used in Cat 150B Kiel Engine Center (Kec), 6015 and 6015B Excavators, 784C, 785, 785C, 785D, 785G, 789, 789C, 789D, 793, 793D, 793F, 794, 795F, 796, 797, 797B, 797F and 798 Truck.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (mm): 9.5
Inner Diameter (in): 5.51
Length (mm): 90
Material: Plastic,Polyethylene Plastic
Number of Teeth: 30
Outer Diameter (in): 7.89
Weight (kg): 0.05
Width (in): 0.47
Width (mm): 70
Units of MeasureUSMetric
Height (mm): 9.5
Inner Diameter (in): 5.51
Length (mm): 90
View More
Compatible Models
Compatible Models
Truck
795F XQ793F793F CMD789D785C785D793F OEM
Off Highway Truck
794 AC796 AC798
Hydraulic Shovel
6020
View More
Truck
795F XQ793F793F CMD789D785C785D793F OEM
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 466-0356
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 466-0356
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 466-0356
Description: A Powered Stairway Mounting Bracket Bumper is a component specifically designed to facilitate the mounting and secure installation of powered stairways. It serves as a protective barrier and support mechanism for the stairway system. It allows for reliable mounting and prevents excessive movement or displacement.
Attributes: • Withstand impact and provide long-lasting performance. • Provides a secure and stable mounting point for the powered stairway • Withstands various weather conditions.
Applications: A Powered Stairway Mounting Bracket Bumper provides convenient access to the interior and they allow passengers to safely and easily enter and exit the vehicle. It is extensively used in Cat 150B Kiel Engine Center (Kec), 6015 and 6015B Excavators, 784C, 785, 785C, 785D, 785G, 789, 789C, 789D, 793, 793D, 793F, 794, 795F, 796, 797, 797B, 797F and 798 Truck.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 466-0356
Units of Measure
USMetric
Height (mm): 9.5
Inner Diameter (in): 5.51
Length (mm): 90
Material: Plastic,Polyethylene Plastic
Number of Teeth: 30
Outer Diameter (in): 7.89
Weight (kg): 0.05
Width (in): 0.47
Width (mm): 70
View More
Compatible Models for part number 466-0356
TRUCK
795F XQ 793F 793F CMD 789D 785C 785D 793F OEM
OFF HIGHWAY TRUCK
794 AC 796 AC 798
HYDRAULIC SHOVEL
6020
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.