Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Bolt Retainer is a type of mechanical fastener used to prevent bolts or screws from coming loose due to vibration or other external forces. It is a cylindrical piece of metal that is designed to fit in a hub or yoke in which the bolt is used. The Retainer prevents the bolt from sliding or falling out of the hub or yoke assembly during operation.
Attributes: • Provided with a mounting hole to fit the fastener of size M12. • Suitable to fit in the hub with an inner diameter of 58mm. • Manufactured to precise specifications and are built for durability and reliability.
Applications: A Bolt Retainer is used to hold and secure the bolt of the Hub in Platform Mounting, Yoke in Torque Converter, etc., widely used in CAT Off Highway Truck, Hydraulic Shovel, Truck, Tractor, Pipelayer, Track Skidder, Track-Type Tractor, Wheel Dozer, Wheel Tractor-Scraper, Wheel Loader.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Bolt Retainer is a type of mechanical fastener used to prevent bolts or screws from coming loose due to vibration or other external forces. It is a cylindrical piece of metal that is designed to fit in a hub or yoke in which the bolt is used. The Retainer prevents the bolt from sliding or falling out of the hub or yoke assembly during operation.
Attributes: • Provided with a mounting hole to fit the fastener of size M12. • Suitable to fit in the hub with an inner diameter of 58mm. • Manufactured to precise specifications and are built for durability and reliability.
Applications: A Bolt Retainer is used to hold and secure the bolt of the Hub in Platform Mounting, Yoke in Torque Converter, etc., widely used in CAT Off Highway Truck, Hydraulic Shovel, Truck, Tractor, Pipelayer, Track Skidder, Track-Type Tractor, Wheel Dozer, Wheel Tractor-Scraper, Wheel Loader.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (in): 2.28
Outer Diameter (mm): 58
Material: Carbon Steel
Units of MeasureUSMetric
Outer Diameter (in): 2.28
Outer Diameter (mm): 58
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6ND4HD6N LGPD4H XLD5D4H IIID6N XL
Truck
793F795F XQ793F CMD789D785C785D793F OEM
Wheel Dozer
854K
Off Highway Truck
798794 AC796 AC
Track Skidder
D4HTSK III
Wheel Loader
994H993K992K
View More
Track-Type Tractor
D6ND4HD6N LGPD4H XLD5D4H IIID6N XL
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: A Bolt Retainer is a type of mechanical fastener used to prevent bolts or screws from coming loose due to vibration or other external forces. It is a cylindrical piece of metal that is designed to fit in a hub or yoke in which the bolt is used. The Retainer prevents the bolt from sliding or falling out of the hub or yoke assembly during operation.
Attributes: • Provided with a mounting hole to fit the fastener of size M12. • Suitable to fit in the hub with an inner diameter of 58mm. • Manufactured to precise specifications and are built for durability and reliability.
Applications: A Bolt Retainer is used to hold and secure the bolt of the Hub in Platform Mounting, Yoke in Torque Converter, etc., widely used in CAT Off Highway Truck, Hydraulic Shovel, Truck, Tractor, Pipelayer, Track Skidder, Track-Type Tractor, Wheel Dozer, Wheel Tractor-Scraper, Wheel Loader.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7G-3496
Units of Measure
USMetric
Outer Diameter (in): 2.28
Outer Diameter (mm): 58
Material: Carbon Steel
View More
Compatible Models for part number 7G-3496
TRACK-TYPE TRACTOR
D6N D4H D6N LGP D4H XL D5 D4H III D6N XL
TRUCK
793F 795F XQ 793F CMD 789D 785C 785D 793F OEM
WHEEL DOZER
854K
OFF HIGHWAY TRUCK
798 794 AC 796 AC
TRACK SKIDDER
D4HTSK III
WHEEL LOADER
994H 993K 992K
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.