Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings469-6017: 198mm ID Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
469-6017: 198mm ID Seal-O-Ring
469-6017: 198mm ID Seal-O-Ring

Cat® 198mm Internal Diameter Seal-O-Ring resists compression set, extrusion, and chemical breakdown for reliable sealing under pressure and heat.

Brand: Cat

Product Images
469-6017: 198mm ID Seal-O-Ring
469-6017: 198mm ID Seal-O-Ring
469-6017: 198mm ID Seal-O-Ring
469-6017: 198mm ID Seal-O-Ring
469-6017: 198mm ID Seal-O-Ring

Cat® 198mm Internal Diameter Seal-O-Ring resists compression set, extrusion, and chemical breakdown for reliable sealing under pressure and heat.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 469-6017
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 469-6017

Units of Measure

USMetric
Cross Section Diameter (mm): 2
Cross Section Diameter (in): 0.079
Inside Diameter (mm): 198
Inside Diameter (in): 7.795
Material: Rubber
View More
Compatible Models for part number 469-6017

HYDRAULIC SHOVEL

6020 6020B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert