Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics474-2002: Wiring Kit
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
474-2002: Wiring Kit
474-2002: Wiring Kit

KIT-WIRING -DIGITAL VIDEO RECORDER FOR USE WITH 992K

Brand: Cat

Product Images
474-2002: Wiring Kit
474-2002: Wiring Kit

KIT-WIRING -DIGITAL VIDEO RECORDER FOR USE WITH 992K

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts included in this kit

No results available.

476-8707: BRACKET AS
476-8707: BRACKET ASQuantity: 1
470-5724: PLATE AS
470-5724: PLATE ASQuantity: 1
261-3223: 3 Meters Communication Cable
261-3223: 3 Meters Communication CableQuantity: 2
2D-2751: 7.94mm Split Type Rubber Grommet
2D-2751: 7.94mm Split Type Rubber GrommetQuantity: 1
156-6175: 20.05mm Clamp Width Ladder Clip
156-6175: 20.05mm Clamp Width Ladder ClipQuantity: 2
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 4
8T-4171: M6-1 x 12mm Hex Head Bolt
8T-4171: M6-1 x 12mm Hex Head BoltQuantity: 2
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 7
8T-4137: M10-1.5 x 20mm Hex Head Bolt
8T-4137: M10-1.5 x 20mm Hex Head BoltQuantity: 3
475-2634: HARNESS AS
475-2634: HARNESS ASQuantity: 1
096-5969: M5-0.8 x 25mm Hex Socket Head Bolt
096-5969: M5-0.8 x 25mm Hex Socket Head BoltQuantity: 4
352-4200: 390mm Long Red Cable Strap
352-4200: 390mm Long Red Cable StrapQuantity: 9
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 4
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 2
Showing 1 to 14 of 14
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced