Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Skid Steer Loader477-9895: BD118 Sawdust
Home
AttachmentsBuckets - Skid Steer Loader
477-9895: BD118 Sawdust
477-9895: BD118 Sawdust

Collect and discharge sawdust, mulch, straw and sand into barns, stalls and orchards, backfill top soil or pea gravel into trenches and spread silage.

Brand: Cat

Product Images
477-9895: BD118 Sawdust
477-9895: BD118 Sawdust
477-9895: BD118 Sawdust
477-9895: BD118 Sawdust
477-9895: BD118 Sawdust
477-9895: BD118 Sawdust
477-9895: BD118 Sawdust
477-9895: BD118 Sawdust
477-9895: BD118 Sawdust
477-9895: BD118 Sawdust
477-9895: BD118 Sawdust

Collect and discharge sawdust, mulch, straw and sand into barns, stalls and orchards, backfill top soil or pea gravel into trenches and spread silage.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Side Discharge Buckets for Cat Skid Steer Loaders, Compact Track Loaders and Compact Wheel Loaders are designed to handle a variety of material management and aggregate distribution needs. The left or right discharge design eliminates the need for awkward maneuvering, saving time. Spread material in forward or reverse, left or right and get into the tightest areas of your operation.

Cat® Side Discharge Buckets for Cat Skid Steer Loaders, Compact Track Loaders and Compact Wheel Loaders are designed to handle a variety of material management and aggregate distribution needs. The left or right discharge design eliminates the need for awkward maneuvering, saving time. Spread material in forward or reverse, left or right and get into the tightest areas of your operation.

Specifications
Specifications
Units of MeasureUSMetric
Capacity: 1.53 m³
Capacity: 2 yd³
Width: 1860 mm
Width: 73.2 in
Required Hydraulics: Standard Flow
Weight: 1179.5 lb
Weight: 535 kg
Height: 44 in
Height: 1118 mm
Length: 1451 mm
Length: 57.1 in
Optimal Hydraulic Flow: 76-87 lpm (20-23 gpm)
Optimal Hydraulic Pressure: 130-230 bar (2000-3300 psi)
Belt Width: 12 in
Belt Width: 305 mm
Interface Type: Skid Steer Coupler
Overall Width: 1900 mm
Overall Width: 74.8 in
Units of MeasureUSMetric
Capacity: 1.53 m³
Capacity: 2 yd³
Width: 1860 mm
View More
Compatible Models
Compatible Models
Bucket
BD118
View More
Bucket
BD118
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Related parts
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
177-1990
177-1990: 2134 mm (84 in)
Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
489-2200
489-2200: MB250
Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
489-2001
489-2001: BB121
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
493-2259
493-2259: BU118
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert