Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches478-4873: Magnetic Position Target Sensor
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
478-4873: Magnetic Position Target Sensor
478-4873: Magnetic Position Target Sensor

Cat® 190mm Inner Diameter Target Position Sensor for bucket

Brand: Cat

Product Images
478-4873: Magnetic Position Target Sensor
478-4873: Magnetic Position Target Sensor
478-4873: Magnetic Position Target Sensor
478-4873: Magnetic Position Target Sensor
478-4873: Magnetic Position Target Sensor

Cat® 190mm Inner Diameter Target Position Sensor for bucket

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Magnetic sensor target is used with a rotary arc position sensor to measure bucket position.

Attributes:
• Cast aluminum housing with neodymium magnet
• Outside Diameter: 220 mm (8.67 in)
• Inside Diameter: 190 mm (7.5 in)
• For use with M6 hardware
• RoHS compliant

Application:
Used for bucket position sensor for grade control system on Cat Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Magnetic sensor target is used with a rotary arc position sensor to measure bucket position.

Attributes:
• Cast aluminum housing with neodymium magnet
• Outside Diameter: 220 mm (8.67 in)
• Inside Diameter: 190 mm (7.5 in)
• For use with M6 hardware
• RoHS compliant

Application:
Used for bucket position sensor for grade control system on Cat Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 220
Inside Diameter (mm): 190
Height (mm): 31.9
Outside Diameter (in): 8.67
Inside Diameter (in): 7.5
Height (in): 1.25
Material: Alloy Aluminum
Units of MeasureUSMetric
Outside Diameter (mm): 220
Inside Diameter (mm): 190
Height (mm): 31.9
View More
Compatible Models
Compatible Models
Excavator
320340330352374336F L XE350352F352F-VG340MHPU349349F L335349F LXE325336336F LNXE352F XE VG336F L336F XE349F336F352 UHD
View More
Excavator
320340330352374336F L XE350352F352F-VG340MHPU349349F L335349F LXE325336336F LNXE352F XE VG336F L336F XE349F336F352 UHD
Warranty Information
Return Policy
Parts diagram for 478-4873
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 478-4873
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 478-4873

Description:
Magnetic sensor target is used with a rotary arc position sensor to measure bucket position.

Attributes:
• Cast aluminum housing with neodymium magnet
• Outside Diameter: 220 mm (8.67 in)
• Inside Diameter: 190 mm (7.5 in)
• For use with M6 hardware
• RoHS compliant

Application:
Used for bucket position sensor for grade control system on Cat Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 478-4873

Units of Measure

USMetric
Outside Diameter (mm): 220
Inside Diameter (mm): 190
Height (mm): 31.9
Outside Diameter (in): 8.67
Inside Diameter (in): 7.5
Height (in): 1.25
Material: Alloy Aluminum
View More
Compatible Models for part number 478-4873

EXCAVATOR

320 340 330 352 374 336F L XE 350 352F 352F-VG 340MHPU 349 349F L 335 349F LXE 325 336 336F LNXE 352F XE VG 336F L 336F XE 349F 336F 352 UHD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert