Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeStructures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks480-3979: Heavy duty Coolant Hose
Home
Structures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks
480-3979: Heavy duty Coolant Hose
480-3979: Heavy duty Coolant Hose

Heavy duty Coolant Hose

Brand: Cat

Product Images
480-3979: Heavy duty Coolant Hose
480-3979: Heavy duty Coolant Hose
480-3979: Heavy duty Coolant Hose
480-3979: Heavy duty Coolant Hose
480-3979: Heavy duty Coolant Hose

Heavy duty Coolant Hose

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 480-3979
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 480-3979

Units of Measure

USMetric
Material: EPDM RUBBER,Coolant Hose Hose
Inside Diameter (mm): 12.7
Working Pressure (kPa): 730.84
Working Pressure (psi): 106
Operating Temperature: -40°C to 125°C
Application: HEAVY DUTY COOLANT HOSE
View More
Compatible Models for part number 480-3979

ENGINE

3516E

TRUCK

797F 793F

OFF HIGHWAY TRUCK

789G 793 794 AC 796 AC 793F 789 798

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert