Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes484-9176: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
484-9176: Track Shoe
484-9176: Track Shoe

Cat® Track Shoe Double Grouser, 600mm Wide, Regular Joint, Round Hole

Brand: Cat

Product Images
484-9176: Track Shoe
484-9176: Track Shoe
484-9176: Track Shoe
484-9176: Track Shoe
484-9176: Track Shoe

Cat® Track Shoe Double Grouser, 600mm Wide, Regular Joint, Round Hole

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
484-9176
This part:
484-9176: Track Shoe
Shoe Width (in)

23.622

Plate Thickness (in)

0.61

Bolt Hole Diameter (in)

0.906

Description

Cat® Track Shoe Double Grouser, 600mm Wide, Regular Joint, Round Hole

610-4684
This part:
610-4684: Track Shoe
Track Pitch (in)

8.5

Shoe Width (in)

23.622

Plate Thickness (in)

0.61

Description

Cat® Track Shoe Double Grouser, 600mm Wide, Regular Joint, Round Hole

Related parts
527-8994
527-8994: Track Shoe
Check Price
106-0615
106-0615: Track Shoe
Check Price
484-9177
484-9177: Track Shoe
Check Price
524-3184
524-3184: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert