Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsTrack Links485-2966: Track Link
Home
UndercarriageTrack ComponentsTrack Links
485-2966: Track Link
485-2966: Track Link

Cat® Track Link 317.5mm Track Pitch, PPR

Brand: Cat

Product Images
485-2966: Track Link
485-2966: Track Link
485-2966: Track Link
485-2966: Track Link
485-2966: Track Link

Cat® Track Link 317.5mm Track Pitch, PPR

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
485-2966
This part:
485-2966: Track Link
Track Pitch (in)

12.5

Bolt Size (in)

1-3/8

Bore To Rail (in)

4.685

Description

Cat® Track Link 317.5mm Track Pitch, PPR

485-2965
This part:
485-2965: Track Link
Bore To Rail (in)

4.685

Track Link Crown Height (in)

0.236

Eyebrow Thickness (in)

0.551

Description

Cat® Track Link 317.5mm Track Pitch, PPR

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert