Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeFilters & FluidsFluidsCoolantsCoolants/Antifreeze486-3022: Extended Life Coolant Concentrate (18 Liters)
Home
Filters & FluidsFluidsCoolantsCoolants/Antifreeze
486-3022: Extended Life Coolant Concentrate (18 Liters)
486-3022: Extended Life Coolant Concentrate (18 Liters)

Cat Extended Life Engine Coolant Concentrate With Embitterment (18 Liters)

Brand: Cat

Product Images
486-3022: Extended Life Coolant Concentrate (18 Liters)
486-3022: Extended Life Coolant Concentrate (18 Liters)
486-3022: Extended Life Coolant Concentrate (18 Liters)

Cat Extended Life Engine Coolant Concentrate With Embitterment (18 Liters)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
486-3022 provides Cat Extended Life Engine Coolant Concentrate with Embitterment

Attributes:
• Container Volume: 18 L (4.75 GAL)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
486-3022 provides Cat Extended Life Engine Coolant Concentrate with Embitterment

Attributes:
• Container Volume: 18 L (4.75 GAL)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Volume Spec (in): 4.75
Volume Spec (mm): 18
Volume Unit (English): gal
Volume Unit (mm): L
Material: Coolant Fluid
Units of MeasureUSMetric
Volume Spec (in): 4.75
Volume Spec (mm): 18
Volume Unit (English): gal
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 486-3022

Description:
486-3022 provides Cat Extended Life Engine Coolant Concentrate with Embitterment

Attributes:
• Container Volume: 18 L (4.75 GAL)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 486-3022

Units of Measure

USMetric
Volume Spec (in): 4.75
Volume Spec (mm): 18
Volume Unit (English): gal
Volume Unit (mm): L
Material: Coolant Fluid
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert