Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsTool Sets497-8174: Tool Set
Home
Workshop SuppliesToolsTool Sets
497-8174: Tool Set
497-8174: Tool Set

Cat® Tool Set (Customer Appreciation)

Brand: Cat

Product Images
497-8174: Tool Set
497-8174: Tool Set

Cat® Tool Set (Customer Appreciation)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 497-8174

Units of Measure

USMetric
Weight (kg): 14.574
Weight (lb): 32.13
Overall Depth (mm): 120
Overall Height (in): 15.75
Overall Width (in): 21.65
Material: Phenolic Plastic,Carbon Steel
Overall Width (mm): 550
Overall Height (mm): 400
Overall Depth (in): 4.72
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert