To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageTrack ComponentsTrack Groups498-3250: Link Track Shoe
Home
UndercarriageTrack ComponentsTrack Groups498-3250: Link Track Shoe
498-3250: Link Track Shoe
Cat® Sealed and Lubricated 550mm General Duty Double Grouser Link Track Shoe used in Undercarriage
Brand: Cat
Product Images
498-3250: Link Track Shoe
Cat® Sealed and Lubricated 550mm General Duty Double Grouser Link Track Shoe used in Undercarriage
Brand: Cat
Check Price
Check Price
Login to view your customer price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
The Link Track Shoe is designed to provide traction between the equipment and the ground. It has a Double Grouser, which is the protrusions on the outer surface of the Track Shoe, that dig into the terrain and grip the ground as the equipment moves. This traction prevents slippage, allowing the equipment to move efficiently and effectively even on challenging surfaces such as loose soil, mud, snow, gravel, or uneven terrains.
Attributes: • Helps distribute the weight of the equipment and the load it carries over a larger area • Provided with 36-section Track Shoe, which helps to maintain better alignment of the track
Applications: The Link Track Shoe provides traction, stability, and support to ensure efficient movement of the equipment and performance in challenging terrains.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Link Track Shoe is designed to provide traction between the equipment and the ground. It has a Double Grouser, which is the protrusions on the outer surface of the Track Shoe, that dig into the terrain and grip the ground as the equipment moves. This traction prevents slippage, allowing the equipment to move efficiently and effectively even on challenging surfaces such as loose soil, mud, snow, gravel, or uneven terrains.
Attributes: • Helps distribute the weight of the equipment and the load it carries over a larger area • Provided with 36-section Track Shoe, which helps to maintain better alignment of the track
Applications: The Link Track Shoe provides traction, stability, and support to ensure efficient movement of the equipment and performance in challenging terrains.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Shoe Width (mm): 500
Number of Track Sections: 37
ARM: No
Offset: Not Applicable
Track Bolt Thread: 0.75
Hole Type: Not Applicable
Number of Grousers: Double
Clipped: No
Grease Track Type: Not Applicable
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.75
Shoe Type: Not Applicable
Seal And Lube Type: SALT
Master Link Type: 5 Tooth Master
Units of MeasureUSMetric
Shoe Width (mm): 500
Number of Track Sections: 37
ARM: No
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 498-3250
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 498-3250
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 498-3250
The Link Track Shoe is designed to provide traction between the equipment and the ground. It has a Double Grouser, which is the protrusions on the outer surface of the Track Shoe, that dig into the terrain and grip the ground as the equipment moves. This traction prevents slippage, allowing the equipment to move efficiently and effectively even on challenging surfaces such as loose soil, mud, snow, gravel, or uneven terrains.
Attributes: • Helps distribute the weight of the equipment and the load it carries over a larger area • Provided with 36-section Track Shoe, which helps to maintain better alignment of the track
Applications: The Link Track Shoe provides traction, stability, and support to ensure efficient movement of the equipment and performance in challenging terrains.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 498-3250
Units of Measure
USMetric
Shoe Width (mm): 500
Number of Track Sections: 37
ARM: No
Offset: Not Applicable
Track Bolt Thread: 0.75
Hole Type: Not Applicable
Number of Grousers: Double
Clipped: No
Grease Track Type: Not Applicable
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.75
Shoe Type: Not Applicable
Seal And Lube Type: SALT
Master Link Type: 5 Tooth Master
View More
Compatible Models for part number 498-3250
We currently do not have compatibility information for this part.