Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageRolling ComponentsSprockets and SegmentsSegments458-2969: Track Segment
Home
UndercarriageRolling ComponentsSprockets and SegmentsSegments
458-2969: Track Segment
458-2969: Track Segment

Cat® Track Segment Plain Steel, 4 Bolts, 5 Teeth, 202.79mm Track Pitch

Brand: Cat

Product Images
458-2969: Track Segment
458-2969: Track Segment
458-2969: Track Segment
458-2969: Track Segment
458-2969: Track Segment

Cat® Track Segment Plain Steel, 4 Bolts, 5 Teeth, 202.79mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 458-2969

Units of Measure

USMetric
Back Lash (in): 0.335
Number of Sprocket Teeth: 5
Number of Sprocket Segments: 5
Number of Sprocket Bolts: 4
Bolt Size (in): 5/8
Number of Bolts: 4
Pitch (mm): 202.79
Tip Radius (in): 16.142
Pitch Circle Radius (mm): 407.72
Material: Carbon Steel,Boron Steel
Pitch Circle Radius (in): 16.052
Bushing Radius (in): 1.433
UC System: GD
Relieved: No
Tooth Width (in): 3.071
Packing Offset Radius (in): 15.991
Material Type: Plain Steel
Packing Offset Radius (mm): 406.16
Bolt Circle Radius (in): 12.874
Pitch (in): 7.984
Track Pitch (mm): 202.79
Bolt Circle Radius (mm): 327
Sound Segment: No
Back Lash (mm): 8.5
Sprocket Mounting Type: Symmetric
Pocket Angle (degrees): 56
Inner Radius (mm): 306
Number of Teeth: 5
Bolt Thread Size: 0.625
Tooth Width (mm): 78
Inner Radius (in): 12.047
Bushing Radius (mm): 36.4
Tip Radius (mm): 410
View More
Compatible Models for part number 458-2969

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert