To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainTransmissions & ComponentsTransmission Bearings4J-2667: Bearing-Closed End Needle
Home
DrivetrainTransmissions & ComponentsTransmission Bearings4J-2667: Bearing-Closed End Needle
4J-2667: Bearing-Closed End Needle
Cat® Drawn Cup Needle Roller Bearing (Closed End)(Inch)
Brand: Cat
Product Images
4J-2667: Bearing-Closed End Needle
Cat® Drawn Cup Needle Roller Bearing (Closed End)(Inch)
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.
Attributes: • Outside Diameter: 20.638 mm (0.8125 in) • Inside Diameter: 15.875 mm (0.625 in) • Height: 12.70 mm (0.500 in) • High load carrying capacity and stiffness • Supports high rotational speeds • Lowest cross-section among rolling bearings • Non-separable unit for ease of handling and installation
Application: Drawn cup needle roller bearings are designed to allow larger shaft diameters on which the bearings operate directly. They are most commonly used in applications where the housing bore cannot be used as a raceway. Typical applications for drawn cup needle roller bearings are general gearbox shaft supports, gear pumps and pilot bearings.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.
Attributes: • Outside Diameter: 20.638 mm (0.8125 in) • Inside Diameter: 15.875 mm (0.625 in) • Height: 12.70 mm (0.500 in) • High load carrying capacity and stiffness • Supports high rotational speeds • Lowest cross-section among rolling bearings • Non-separable unit for ease of handling and installation
Application: Drawn cup needle roller bearings are designed to allow larger shaft diameters on which the bearings operate directly. They are most commonly used in applications where the housing bore cannot be used as a raceway. Typical applications for drawn cup needle roller bearings are general gearbox shaft supports, gear pumps and pilot bearings.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.
Attributes: • Outside Diameter: 20.638 mm (0.8125 in) • Inside Diameter: 15.875 mm (0.625 in) • Height: 12.70 mm (0.500 in) • High load carrying capacity and stiffness • Supports high rotational speeds • Lowest cross-section among rolling bearings • Non-separable unit for ease of handling and installation
Application: Drawn cup needle roller bearings are designed to allow larger shaft diameters on which the bearings operate directly. They are most commonly used in applications where the housing bore cannot be used as a raceway. Typical applications for drawn cup needle roller bearings are general gearbox shaft supports, gear pumps and pilot bearings.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4J-2667
Units of Measure
USMetric
Outside Diameter (mm): 20.638
Inside Diameter (mm): 15.875
Height (mm): 12.7
Outside Diameter (in): 0.8125
Inside Diameter (in): 0.625
Height (in): 0.5
Material: Alloy Steel
View More
Compatible Models for part number 4J-2667
WHEEL SCRAPER
666 666B 657 657B
MOTOR GRADER
140H NA 12H NA 12H 12G 130G 120H 120G 16H NA 135H NA 140H ES 12H ES 14H NA 120H ES 143H 135H 160H NA 163H NA 160H 160G 140H 140G 160H ES 14G 120H NA 16G
RIPPER SCARIFIER
16G
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.