Cat® Drawn Cup Needle Roller Bearing (With Cage)(Single Seal)(Inch)
Brand: Cat
Product Images
7K-2135: Bearing-Needle Roller
Cat® Drawn Cup Needle Roller Bearing (With Cage)(Single Seal)(Inch)
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.
Attributes: • Outside Diameter: 20.638 mm (0.8125 in) • Inside Diameter: 15.875 mm (0.625 in) • Height: 14.27 mm (0.562 in) • Single seal • Case hardened cup with cage • High load carrying capacity and stiffness • Supports high rotational speeds • Lowest cross-section among rolling bearings • Non-separable unit for ease of handling and installation
Application: Drawn cup needle roller bearings are designed to allow larger shaft diameters on which the bearings operate directly. They are most commonly used in applications where the housing bore cannot be used as a raceway. Typical applications for drawn cup needle roller bearings are general gearbox shaft supports, gear pumps and pilot bearings.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.
Attributes: • Outside Diameter: 20.638 mm (0.8125 in) • Inside Diameter: 15.875 mm (0.625 in) • Height: 14.27 mm (0.562 in) • Single seal • Case hardened cup with cage • High load carrying capacity and stiffness • Supports high rotational speeds • Lowest cross-section among rolling bearings • Non-separable unit for ease of handling and installation
Application: Drawn cup needle roller bearings are designed to allow larger shaft diameters on which the bearings operate directly. They are most commonly used in applications where the housing bore cannot be used as a raceway. Typical applications for drawn cup needle roller bearings are general gearbox shaft supports, gear pumps and pilot bearings.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.
Attributes: • Outside Diameter: 20.638 mm (0.8125 in) • Inside Diameter: 15.875 mm (0.625 in) • Height: 14.27 mm (0.562 in) • Single seal • Case hardened cup with cage • High load carrying capacity and stiffness • Supports high rotational speeds • Lowest cross-section among rolling bearings • Non-separable unit for ease of handling and installation
Application: Drawn cup needle roller bearings are designed to allow larger shaft diameters on which the bearings operate directly. They are most commonly used in applications where the housing bore cannot be used as a raceway. Typical applications for drawn cup needle roller bearings are general gearbox shaft supports, gear pumps and pilot bearings.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7K-2135
Units of Measure
USMetric
Outside Diameter (mm): 20.638
Inside Diameter (mm): 15.875
Height (mm): 14.27
Outside Diameter (in): 0.8125
Inside Diameter (in): 0.625
Height (in): 0.562
Material: Alloy Steel
View More
Compatible Models for part number 7K-2135
TRACK-TYPE TRACTOR
D7G
CHALLENGER
65C 65B 85C 65D 70C 65 75C 75
WHEEL TRACTOR
631E 651E 657E 637E 621E
PIPELAYER
571G
INTEGRATED TOOLCARRIER
IT18B IT28B
WHEEL SCRAPER
621E
TRACK LOADER
973C 953C 973 943 963C 953
MOTOR GRADER
12H NA 12H 12G 120H 120G 135H NA 12H ES 14H NA 120H ES 163H NA 160H 160G 140H 140G 120H NA 16G 140H NA 130G 16H NA 140H ES 143H 160H NA 135H 140 GC 160H ES 14G
RIPPER SCARIFIER
16G
COMPACT WHEEL LOADER
910
WHEEL LOADER
G926 916 936E G916 926 936 926E
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.