Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4N-7253: 4.8mm Thick Cylinder Head Chamber Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4N-7253: 4.8mm Thick Cylinder Head Chamber Gasket
4N-7253: 4.8mm Thick Cylinder Head Chamber Gasket

Gasket

Brand: Cat

Product Images
4N-7253: 4.8mm Thick Cylinder Head Chamber Gasket
4N-7253: 4.8mm Thick Cylinder Head Chamber Gasket
4N-7253: 4.8mm Thick Cylinder Head Chamber Gasket
4N-7253: 4.8mm Thick Cylinder Head Chamber Gasket
4N-7253: 4.8mm Thick Cylinder Head Chamber Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-7253
Material: Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
Overall Width (mm): 30.0
Overall Length (mm): 30.0
View More
Compatible Models for part number 4N-7253

PUMPER

SPS342 HT400 SPT342 SCT673

GENERATOR

SR4 WEG SR4B

TRUCK ENGINE

3406C 3406B 3408B 3408 3406

POWER MODULE

PM3412

MOTOR GRADER

16H NA 16G

WINCH

59N 59L 58L 57H 59 58

OEM SOLUTIONS

3412C

TRACK-TYPE TRACTOR

D8R D8L D8N D8 GC D9R D8R II D9L D9N D9 GC D10N D8GC

MARINE ENGINE

3408B 3408C 3412C 3412D 3412 3406B 3406C 3408 3406

PIPELAYER

583R 589 587R 578

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080

EXCAVATOR

375-A L 375-A 245 245D 245B

ENGINE - GENERATOR SET

3406C

RIPPER SCARIFIER

16G

WHEEL TRACTOR

623B 623E 623F 651E 621B 657E 621E 621F 633D 621 639D 627B 627E 627F 631D 631E 637D 637E

GENERATOR SET

3412 3408C 3412C 3406C

RECLAIMER MIXER

RM-250C RM-350B RM-350

TRACK LOADER

983B

SOIL COMPACTOR

825G 825C

COLD PLANER

PR-1000C PR-1000 PR-450C PM-465 PR-450 PM-565 PR-750B

WHEEL DOZER

834B 814B 824G 824C 824G II

LANDFILL COMPACTOR

836 826G II 826C 826G

WHEEL LOADER

990 980G II 988B 988F 992D 980C 992C 980F 980G 980F II

SOIL STABILIZER

SS-250B SS-250

ROAD RECLAIMER

RM-350B RR-250 RR-250B

ENGINE - MACHINE

3408 3208

GEN SET ENGINE

3406C 3406B 3412 3408B 3408C 3412C 3406 3408

ARTICULATED TRUCK

D400E D400D D350E D35HP D400 D40D

RIPPER

9 8 10

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3412 3406B 3406C 3406 3412C 3408B 3408C

TRUCK

769C 773B

WHEEL SCRAPER

623F 623E 627F 627E 621E 621F 621B 657E

QUARRY TRUCK

771C 775B

TRACTOR

772B 768C

BULLDOZER

10SU 10U 8A 824S 8S 8U 825 9C 9U 9S 9SU 834U 834S 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced