Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineLubrication SystemOil Lines4P-2757: 7.74mm ID Turbocharger Oil Lines Tube
Home
EngineLubrication SystemOil Lines
4P-2757: 7.74mm ID Turbocharger Oil Lines Tube
4P-2757: 7.74mm ID Turbocharger Oil Lines Tube

Cat® Turbocharger Oil Lines Tube directs lubricating oil to the turbocharger, ensuring consistent flow and operational efficiency

Brand: Cat

Product Images
4P-2757: 7.74mm ID Turbocharger Oil Lines Tube
4P-2757: 7.74mm ID Turbocharger Oil Lines Tube

Cat® Turbocharger Oil Lines Tube directs lubricating oil to the turbocharger, ensuring consistent flow and operational efficiency

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4P-2757
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4P-2757

Units of Measure

USMetric
Material: STEEL,Alloy Mixed: Metal
Outer Diameter (mm): 10
Outer Diameter (in): 0.39
Approximate Overall Length (mm): 350
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 4P-2757

TRACK-TYPE TRACTOR

D5M D6M

GEN SET ENGINE

3116

ENGINE - MACHINE

3116

ASPHALT PAVER

BG-2455C AP-1000 AP-1050B BG-245C AP-1055B AP-1050

INTEGRATED TOOLCARRIER

IT28G IT28F

PIPELAYER

561M

INDUSTRIAL ENGINE

3126 3116

EXCAVATOR

213B 214B FT 214B 224B

VIBRATORY COMPACTOR

CS-533 CS-531 CS-573 CP-563 CB-634C CB-634D CB-634 CP-563D CP-533D CS-531D CS-563 CS-563C CP-533C CS-563D CS-573C CP-563C CS-573D CS-583 CS-583C CS-583D CS-533C CS-533D CS-531C CP-533

WHEEL LOADER

928F 928G 950F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert